242 245 fork - Rod forks
Aircomp
Cylinders
Accessories
Accessories for series 230 242 245
Powered by
CAD模型選擇
{aircomp/cilindri/accessories/242_245/242_245_fork.prj},{NB=240A050002},{CODE=240A050002},{DI=50-63},{A1=32},{A2=32},{B1=16},{B2=16},{D1=16},{D2=M16x1.50},{D21=16},{D22=1.500},{D3=26},{F=1.000},{G=32},{L1=83},{L2=64},{L3=24},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
F
[mm]
G
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
240A032002
240A032002
32
20
20
10
10
10
M10x1.25
18
0.500
20
52
40
15
0.500
240A040002
240A040002
40
24
24
12
12
12
M12x1.25
20
0.500
24
62
48
18
0.500
240A050002
240A050002
50-63
32
32
16
16
16
M16x1.50
26
1.000
32
83
64
24
1.000
240A080002
240A080002
80-100
40
40
20
20
20
M20x1.50
34
1.000
40
105
80
30
1.000
240A125002
240A125002
125
55
55
30
30
30
M27x2.00
48
1.000
54
148
110
38
1.000
240A160002
240A160002
160
70
70
35
35
35
M36x2.00
60
1.000
72
188
144
40
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求