330 - Bend 45°
agru
AGRULINE
PE 100 - PE100-RC Piping System
Segmented Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/segmented_fittings/330.prj},{NB=AGRU_70330100026_Bend 45_segmented_PE 100-RC black_1000X38.2 SDR26 ISO S-12.5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70330100026},{M=70330100026},{BILDCODE=330},{WEIGHT=210.000},{DIMENSIONLANG=1000X38.2 SDR26 ISO S-12.5},{DURCHMESSER=1000},{EXT_BEZ_1=Bend 45°},{EXT_BEZ_2=segmented},{EXT_BEZ_3=derating factor 0.8},{MATERIAL=PE 100-RC black},{VERBINDUNG=Butt-welding},{DA=1000.000},{S=38.200},{Z=923.000},{R=1500.000},{B=500.000},{T=796.000},{T1=398.000},{T2=699.000},{X1=1},{XX=Bend 45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
Z
[mm]
R
ⁿ/ₐ
B
[mm]
T
[mm]
T1
[mm]
T2
[mm]
AGRU_70330056011_Bend 45_...
70330056011
70330056011
330
94.300
560X50.8 SDR11 ISO S-5
560
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
560.000
50.800
587.000
840.000
350.000
445.000
223.000
461.000
AGRU_70330056017_Bend 45_...
70330056017
70330056017
330
64.000
560X33.2 SDR17 ISO S-8
560
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
560.000
33.200
587.000
840.000
350.000
445.000
223.000
461.000
AGRU_70330056026_Bend 45_...
70330056026
70330056026
330
42.300
560X21.4 SDR26 ISO S-12...
560
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
560.000
21.400
587.000
840.000
350.000
445.000
223.000
461.000
AGRU_70330056033_Bend 45_...
70330056033
70330056033
330
34.660
560X17.2 SDR33 ISO S-16
560
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
560.000
17.200
587.000
840.000
350.000
445.000
223.000
461.000
AGRU_70330056041_Bend 45_...
70330056041
70330056041
330
27.890
560X13.7 SDR41 ISO S-20
560
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
560.000
13.700
587.000
840.000
350.000
445.000
223.000
461.000
AGRU_70330063011_Bend 45_...
70330063011
70330063011
330
124.000
630X57.2 SDR11 ISO S-5
630
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
630.000
57.200
616.000
945.000
350.000
501.000
251.000
475.000
AGRU_70330063017_Bend 45_...
70330063017
70330063017
330
84.000
630X37.4 SDR17 ISO S-8
630
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
630.000
37.400
616.000
945.000
350.000
501.000
251.000
475.000
AGRU_70330063026_Bend 45_...
70330063026
70330063026
330
56.000
630X24.1 SDR26 ISO S-12...
630
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
630.000
24.100
616.000
945.000
350.000
501.000
251.000
475.000
AGRU_70330063033_Bend 45_...
70330063033
70330063033
330
45.000
630X19.3 SDR33 ISO S-16
630
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
630.000
19.300
616.000
945.000
350.000
501.000
251.000
475.000
AGRU_70330063041_Bend 45_...
70330063041
70330063041
330
36.000
630X15.4 SDR41 ISO S-20
630
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
630.000
15.400
616.000
945.000
350.000
501.000
251.000
475.000
AGRU_70330071011_Bend 45_...
70330071011
70330071011
330
179.000
710X64.5 SDR11 ISO S-5
710
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
710.000
64.500
700.000
1065.000
400.000
565.000
282.500
541.000
AGRU_70330071017_Bend 45_...
70330071017
70330071017
330
122.000
710X42.1 SDR17 ISO S-8
710
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
710.000
42.100
700.000
1065.000
400.000
565.000
282.500
541.000
AGRU_70330071026_Bend 45_...
70330071026
70330071026
330
80.000
710X27.2 SDR26 ISO S-12...
710
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
710.000
27.200
700.000
1065.000
400.000
565.000
282.500
541.000
AGRU_70330071033_Bend 45_...
70330071033
70330071033
330
65.000
710X21.8 SDR33 ISO S-16
710
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
710.000
21.800
700.000
1065.000
400.000
565.000
282.500
541.000
AGRU_70330071041_Bend 45_...
70330071041
70330071041
330
52.000
710X17.4 SDR41 ISO S-20
710
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
710.000
17.400
700.000
1065.000
400.000
565.000
282.500
541.000
AGRU_70330080011_Bend 45_...
70330080011
70330080011
330
239.000
800x72.6 SDR11 ISO S-5
800
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
800.000
72.600
738.000
1200.000
400.000
637.000
318.300
559.000
AGRU_70330080017_Bend 45_...
70330080017
70330080017
330
162.000
800X47.4 SDR17 ISO S-8
800
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
800.000
47.400
738.000
1200.000
400.000
637.000
318.300
559.000
AGRU_70330080026_Bend 45_...
70330080026
70330080026
330
107.000
800X30.6 SDR26 ISO S-12...
800
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
800.000
30.600
738.000
1200.000
400.000
637.000
318.300
559.000
AGRU_70330080033_Bend 45_...
70330080033
70330080033
330
87.000
800X24.5 SDR33 ISO S-16
800
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
800.000
24.500
738.000
1200.000
400.000
637.000
318.300
559.000
AGRU_70330080041_Bend 45_...
70330080041
70330080041
330
70.000
800X19.6 SDR41 ISO S-20
800
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
800.000
19.600
738.000
1200.000
400.000
637.000
318.300
559.000
AGRU_70330090011_Bend 45_...
70330090011
70330090011
330
320.000
900X81.7 SDR11 ISO S-5
900
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
900.000
81.700
780.000
1350.000
400.000
716.000
358.000
579.000
AGRU_70330090017_Bend 45_...
70330090017
70330090017
330
216.000
900X53.3 SDR17 ISO S-8
900
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
900.000
53.300
780.000
1350.000
400.000
716.000
358.000
579.000
AGRU_70330090026_Bend 45_...
70330090026
70330090026
330
143.000
900X34.4 SDR26 ISO S-12...
900
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
900.000
34.400
780.000
1330.000
400.000
716.000
358.000
579.000
AGRU_70330090033_Bend 45_...
70330090033
70330090033
330
116.000
900X27.6 SDR33 ISO S-16
900
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
900.000
27.600
780.000
1330.000
400.000
716.000
358.000
579.000
AGRU_70330090041_Bend 45_...
70330090041
70330090041
330
93.000
900X22.0 SDR41 ISO S-20
900
Bend 45°
segmented
derating factor 0.8
PE 100-RC black
Butt-welding
900.000
22.000
780.000
1330.000
400.000
716.000
358.000
579.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求