024.4 - Union nut
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/024_4.prj},{NB=AGRU_14024403211_Union nut_spare part Union 024_PP-FRP black_32 - G 1 1/2 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14024403211},{M=14024403211},{BILDCODE=024.4},{WEIGHT=0.044},{DIMENSIONLANG=32 - G 1 1/2\"},{DURCHMESSER=32},{EXT_BEZ_1=Union nut},{EXT_BEZ_2=spare part Union 024},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded},{DA=32.000},{L1=20.000},{D=64.000},{D1=42.200},{D2=44.900},{B=30.000},{GIN=1.500},{X1=1},{XX=32 - G 1 1/2},{G=38.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L1
[mm]
D
[mm]
D1
[mm]
D2
[mm]
B
[mm]
GIN
[Inch]
AGRU_14024402011_Union nu...
14024402011
14024402011
024.4
0.021
20 - G 1"
20
Union nut
spare part Union 024
PP-FRP black
injection moulded
20.000
17.000
47.000
27.700
30.300
24.000
1.000
AGRU_14024402511_Union nu...
14024402511
14024402511
024.4
0.030
25 - G 1 1/4"
25
Union nut
spare part Union 024
PP-FRP black
injection moulded
25.000
18.500
57.000
36.100
39.000
26.000
1.250
AGRU_14024403211_Union nu...
14024403211
14024403211
024.4
0.044
32 - G 1 1/2"
32
Union nut
spare part Union 024
PP-FRP black
injection moulded
32.000
20.000
64.000
42.200
44.900
30.000
1.500
AGRU_14024404011_Union nu...
14024404011
14024404011
024.4
0.065
40 - G 2"
40
Union nut
spare part Union 024
PP-FRP black
injection moulded
40.000
22.500
78.000
53.200
56.700
31.000
2.000
AGRU_14024405011_Union nu...
14024405011
14024405011
024.4
0.094
50 - G 2 1/4"
50
Union nut
spare part Union 024
PP-FRP black
injection moulded
50.000
25.000
89.000
59.200
62.800
35.500
2.250
AGRU_14024406311_Union nu...
14024406311
14024406311
024.4
0.160
63 - G 2 3/4"
63
Union nut
spare part Union 024
PP-FRP black
injection moulded
63.000
27.000
109.000
74.200
78.500
39.000
2.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求