目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless steel A4-80
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/65101.prj},{NB=acton_6510110X70},{REF=6510110X70},{DXL=10x70},{MAT=Acier inoxydable A4 80},{IDNR=},{D=10},{D3=8.160},{P=1.500},{L=70},{S=17.0},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.4},{R=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
Acton 651014X25
651014X25
4x25
Acier inoxydable A4 80
4
25
7.0
2.8
Acton 651015X10
651015X10
5x10
Acier inoxydable A4 80
5
10
8.0
3.5
Acton 651015X12
651015X12
5x12
Acier inoxydable A4 80
5
12
8.0
3.5
Acton 651015X16
651015X16
5x16
Acier inoxydable A4 80
5
16
8.0
3.5
Acton 651015X20
651015X20
5x20
Acier inoxydable A4 80
5
20
8.0
3.5
Acton 651015X25
651015X25
5x25
Acier inoxydable A4 80
5
25
8.0
3.5
Acton 651015X30
651015X30
5x30
Acier inoxydable A4 80
5
30
8.0
3.5
Acton 651015X35
651015X35
5x35
Acier inoxydable A4 80
5
35
8.0
3.5
Acton 651015X40
651015X40
5x40
Acier inoxydable A4 80
5
40
8.0
3.5
Acton 651015X45
651015X45
5x45
Acier inoxydable A4 80
5
45
8.0
3.5
Acton 651015X50
651015X50
5x50
Acier inoxydable A4 80
5
50
8.0
3.5
Acton 651016X10
651016X10
6x10
Acier inoxydable A4 80
6
10
10.0
4.0
Acton 651016X12
651016X12
6x12
Acier inoxydable A4 80
6
12
10.0
4.0
Acton 651016X16
651016X16
6x16
Acier inoxydable A4 80
6
16
10.0
4.0
Acton 651016X20
651016X20
6x20
Acier inoxydable A4 80
6
20
10.0
4.0
Acton 651016X25
651016X25
6x25
Acier inoxydable A4 80
6
25
10.0
4.0
Acton 651016X30
651016X30
6x30
Acier inoxydable A4 80
6
30
10.0
4.0
Acton 651016X35
651016X35
6x35
Acier inoxydable A4 80
6
35
10.0
4.0
Acton 651016X40
651016X40
6x40
Acier inoxydable A4 80
6
40
10.0
4.0
Acton 651016X45
651016X45
6x45
Acier inoxydable A4 80
6
45
10.0
4.0
Acton 651016X50
651016X50
6x50
Acier inoxydable A4 80
6
50
10.0
4.0
Acton 651016X60
651016X60
6x60
Acier inoxydable A4 80
6
60
10.0
4.0
Acton 651016X70
651016X70
6x70
Acier inoxydable A4 80
6
70
10.0
4.0
Acton 651016X80
651016X80
6x80
Acier inoxydable A4 80
6
80
10.0
4.0
Acton 651016X90
651016X90
6x90
Acier inoxydable A4 80
6
90
10.0
4.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求