目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62231.prj},{NB=acton_622315X8},{REF=622315X8},{DXL=5x8},{MAT=Inox A2},{IDNR=},{NENN=M5x8},{D=5.0},{L=8},{D3=4.019},{P=0.800},{DK=9.500},{K=3.7},{RA=8.000},{M=4.900},{R=0.200},{X=1.400},{B=6.400},{ALPHA=150.000},{C=4.700},{TXA=4.520}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
nominal lenght
[mm]
K
Height of the head
[mm]
C
[mm]
TXA
[mm]
Acton 622313X6
622313X6
3x6
Inox A2
3.0
6
2.4
3.000
2.820
Acton 622313X8
622313X8
3x8
Inox A2
3.0
8
2.4
3.000
2.820
Acton 622313X10
622313X10
3x10
Inox A2
3.0
10
2.4
3.000
2.820
Acton 622313X12
622313X12
3x12
Inox A2
3.0
12
2.4
3.000
2.820
Acton 622313X16
622313X16
3x16
Inox A2
3.0
16
2.4
3.000
2.820
Acton 622313X20
622313X20
3x20
Inox A2
3.0
20
2.4
3.000
2.820
Acton 622314X6
622314X6
4x6
Inox A2
4.0
6
3.1
4.150
3.940
Acton 622314X8
622314X8
4x8
Inox A2
4.0
8
3.1
4.150
3.940
Acton 622314X10
622314X10
4x10
Inox A2
4.0
10
3.1
4.150
3.940
Acton 622314X12
622314X12
4x12
Inox A2
4.0
12
3.1
4.150
3.940
Acton 622314X16
622314X16
4x16
Inox A2
4.0
16
3.1
4.150
3.940
Acton 622314X20
622314X20
4x20
Inox A2
4.0
20
3.1
4.150
3.940
Acton 622314X25
622314X25
4x25
Inox A2
4.0
25
3.1
4.150
3.940
Acton 622314X30
622314X30
4x30
Inox A2
4.0
30
3.1
4.150
3.940
Acton 622315X8
622315X8
5x8
Inox A2
5.0
8
3.7
4.700
4.520
Acton 622315X10
622315X10
5x10
Inox A2
5.0
10
3.7
4.700
4.520
Acton 622315X12
622315X12
5x12
Inox A2
5.0
12
3.7
4.700
4.520
Acton 622315X16
622315X16
5x16
Inox A2
5.0
16
3.7
4.700
4.520
Acton 622315X20
622315X20
5x20
Inox A2
5.0
20
3.7
4.700
4.520
Acton 622315X25
622315X25
5x25
Inox A2
5.0
25
3.7
4.700
4.520
Acton 622315X30
622315X30
5x30
Inox A2
5.0
30
3.7
4.700
4.520
Acton 622315X35
622315X35
5x35
Inox A2
5.0
35
3.7
4.700
4.520
Acton 622315X40
622315X40
5x40
Inox A2
5.0
40
3.7
4.700
4.520
Acton 622316X12
622316X12
6x12
Inox A2
6.0
12
4.6
4.700
4.520
Acton 622316X16
622316X16
6x16
Inox A2
6.0
16
4.6
4.700
4.520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求