目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
A1-1/2 - Heavy Duty Models
ACE Shock Absorbers
Heavy Duty Models
Powered by
CAD模型選擇
{ace_stossdaempfer/schwere_industrie_stossdaempfer/a1_1_2_asmtab.prj},{NB=A1-1/2x3-1/2EUR_89_0},{ARTNR1=1-1/2x3-1/2},{HUB=89},{HUBST=89},{MF=R},{L5=0},{AS=A},{L1=233.0},{L2=54.2},{L3=170},{L4=58.6},{W3=4150},{W4A=633000},{W4B=791000},{ME=218-36000 (kg)},{NMIN=110},{NMAX=210},{T=0.25},{MAXW=4},{GEW=8.90},{INFO=Datenblatt},{PPATH=assemblies/a1_1_2_asmtpl.prj},{L51=316.6},{L52=405.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Max. Stroke
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
W3
Nm/Cycle
[Nm/Cycle]
W4A
Max. Energy Capacity Self-Contained
[Nm/h]
W4B
Max. Energy Capacity with Air/Oil Tank
[Nm/h]
ME
Effective weight min/max
[kg]
NMIN
Min.Return Force
[N]
NMAX
Max.Return Force
[N]
T
Rod Reset Time
[s]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
A1-1/2x2EUR
A1-1/2x2EUR
50
195.2
54.2
0
0.0
2350
362000
452000
195-32000 (kg)
160
210
0.10
5
7.55
A1-1/2x3-1/2EUR
A1-1/2x3-1/2EUR
89
233.0
54.2
170
58.6
4150
633000
791000
218-36000 (kg)
110
210
0.25
4
8.90
A1-1/2x5EUR
A1-1/2x5EUR
127
271.5
54.2
208
58.6
5900
904000
1130000
227-41000 (kg)
90
230
0.40
3
9.35
A1-1/2x6-1/2EUR
A1-1/2x6-1/2EUR
165
329.0
73.0
246
78.0
7700
1180000
1469000
308-45000 (kg)
90
430
0.40
2
11.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求