DC Standard (SUS)
Accurate Inc.
Helical Compression Spring
Powered by
CAD模型選擇
{accurate/helical_compresion_spring/dc_standard_001_175_3d.prj},{NB=DC087 (3.26)3d},{ORDER=DC087},{H=3.26},{HF=4.4},{D=0.20},{OD=1.8},{P1=0.70},{H1=3.26},{P2=1.14},{H2=2.54},{K=0.640},{NT=7.50},{HS=1.70},{Q=20},{MAT=18-8 Stainless Steel Wire for Spring},{RID=G_870},{STDRT=0.20},{DESCR=Creating of the Templates - DC Standard DC001-DC175},{PAST=A},{REST=M},{SC=1},{BL=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
HF
Free Height
[mm]
D
Wire Diameter
[mm]
OD
Outside Coil Diameter
[mm]
P1
Standard Load
[N]
H1
Height at Standard Load
[mm]
P2
Permissible Load
[N]
H2
Height at Permissible
[mm]
K
Spring Constant
[N/mm]
NT
Total Number of Coils
ⁿ/ₐ
HS
Solid Height
[mm]
Q
Quantity per a Bag
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DC001
DC001
2.6
0.10
1.3
0.12
1.77
0.21
1.12
0.150
5.50
0.70
20
18-8 Stainless Steel Wire...
DC002
DC002
3.8
0.10
1.3
0.12
2.50
0.21
1.47
0.100
7.50
0.90
20
18-8 Stainless Steel Wire...
DC003
DC003
5.8
0.10
1.3
0.12
3.79
0.21
2.20
0.060
10.50
1.20
20
18-8 Stainless Steel Wire...
DC004
DC004
8.4
0.10
1.3
0.12
5.40
0.21
3.10
0.040
14.50
1.60
20
18-8 Stainless Steel Wire...
DC005
DC005
12.2
0.10
1.3
0.12
7.80
0.21
4.36
0.030
20.50
2.20
20
18-8 Stainless Steel Wire...
DC006
DC006
2.0
0.10
1.1
0.14
1.40
0.25
1.01
0.260
5.50
0.70
20
18-8 Stainless Steel Wire...
DC007
DC007
2.9
0.10
1.1
0.14
2.00
0.25
1.34
0.170
7.50
0.90
20
18-8 Stainless Steel Wire...
DC008
DC008
4.4
0.10
1.1
0.14
3.00
0.25
2.00
0.110
10.50
1.20
20
18-8 Stainless Steel Wire...
DC009
DC009
6.3
0.10
1.1
0.14
4.30
0.25
2.76
0.070
14.50
1.60
20
18-8 Stainless Steel Wire...
DC010
DC010
9.2
0.10
1.1
0.14
6.20
0.25
3.97
0.050
20.50
2.20
20
18-8 Stainless Steel Wire...
DC011
DC011
17.4
0.12
1.7
0.16
10.70
0.27
5.91
0.030
20.50
2.60
20
18-8 Stainless Steel Wire...
DC012
DC012
3.6
0.12
1.7
0.16
2.30
0.27
1.43
0.130
5.50
0.80
20
18-8 Stainless Steel Wire...
DC013
DC013
5.4
0.12
1.7
0.16
3.40
0.27
1.99
0.090
7.50
1.10
20
18-8 Stainless Steel Wire...
DC014
DC014
8.2
0.12
1.7
0.16
5.10
0.27
2.92
0.060
10.50
1.40
20
18-8 Stainless Steel Wire...
DC015
DC015
11.8
0.12
1.7
0.16
7.29
0.27
4.04
0.040
14.50
1.90
20
18-8 Stainless Steel Wire...
DC016
DC016
1.5
0.10
0.9
0.18
1.10
0.29
0.89
0.500
5.50
0.70
20
18-8 Stainless Steel Wire...
DC017
DC017
2.2
0.10
0.9
0.18
1.60
0.29
1.24
0.310
7.50
0.90
20
18-8 Stainless Steel Wire...
DC018
DC018
3.2
0.10
0.9
0.18
2.31
0.29
1.72
0.210
10.50
1.20
20
18-8 Stainless Steel Wire...
DC019
DC019
4.6
0.10
0.9
0.18
3.28
0.29
2.43
0.140
14.50
1.60
20
18-8 Stainless Steel Wire...
DC020
DC020
6.6
0.10
0.9
0.18
4.65
0.29
3.38
0.100
20.50
2.20
20
18-8 Stainless Steel Wire...
DC021
DC021
2.4
0.12
1.3
0.21
1.70
0.35
1.19
0.310
5.50
0.80
20
18-8 Stainless Steel Wire...
DC022
DC022
3.5
0.12
1.3
0.21
2.40
0.35
1.60
0.200
7.50
1.10
20
18-8 Stainless Steel Wire...
DC023
DC023
5.2
0.12
1.3
0.21
3.50
0.35
2.26
0.130
10.50
1.40
20
18-8 Stainless Steel Wire...
DC024
DC024
7.5
0.12
1.3
0.21
5.00
0.35
3.18
0.090
14.50
1.90
20
18-8 Stainless Steel Wire...
DC025
DC025
10.9
0.12
1.3
0.21
7.20
0.35
4.50
0.060
20.50
2.60
20
18-8 Stainless Steel Wire...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求