ACH550-BD 600V - E-Bypass with Disconnect
ABB
AC Drives
ACH550
600V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/600/600_bd_asmtab.prj},{NB=ACH550-BD-027A-6},{HP=25},{BTC=ACH550-BD-027A-6},{AMPS=27.0},{FS=R3},{TYPE=},{DR1=5585-1},{DR12=5585-2},{ALC=},{SS=},{IOOM=},{EFBO=},{FBA=},{PPATH=600_bd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
HP
Horsepower
ⁿ/ₐ
TC
Type Code
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-BD-02A7-6
2
ACH550-BD-02A7-6
2.7
R2
5584-1
ACH550-BD-03A9-6
3
ACH550-BD-03A9-6
3.9
R2
5584-1
ACH550-BD-06A1-6
5
ACH550-BD-06A1-6
6.1
R2
5584-1
ACH550-BD-09A0-6
7.5
ACH550-BD-09A0-6
9.0
R2
5584-1
ACH550-BD-011A-6
10
ACH550-BD-011A-6
11.0
R2
5584-1
ACH550-BD-017A-6
15
ACH550-BD-017A-6
17.0
R2
5584-1
ACH550-BD-022A-6
20
ACH550-BD-022A-6
22.0
R3
5585-1
ACH550-BD-027A-6
25
ACH550-BD-027A-6
27.0
R3
5585-1
ACH550-BD-032A-6
30
ACH550-BD-032A-6
32.0
R4
5585-1
ACH550-BD-041A-6
40
ACH550-BD-041A-6
41.0
R4
5585-1
ACH550-BD-052A-6
50
ACH550-BD-052A-6
52.0
R4
5585-1
ACH550-BD-062A-6
60
ACH550-BD-062A-6
62.0
R4
5585-1
ACH550-BD-077A-6
75
ACH550-BD-077A-6
77.0
R6
5586-1
ACH550-BD-099A-6
100
ACH550-BD-099A-6
99.0
R6
5586-1
ACH550-BD-125A-6
125
ACH550-BD-125A-6
125.0
R6
5586-1
ACH550-BD-144A-6
150
ACH550-BD-144A-6
144.0
R6
5586-1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求