9XX - Ball Slewing Rings with flange rings
IMO
Slewing rings
Metric units
Ball slewing rings
Untoothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/untoothed/9xx.prj},{NB=90-200541-0-07023},{NB_LINA=90-200541-0-07023},{DIIR=MIN},{LI=462.0},{NI=14},{B=499},{DAIR=542.5},{HIR=44.0},{DIAR=545.5},{A=583},{LA=620},{NA=10},{DAAR=647.00},{HAR=44.0},{G=33.0},{H=56},{NVMAX=18.5},{NHMAX=9.2},{C0RAD=155},{C0AX=362},{CRAD=173},{CAX=174},{DWGNR=90-200541/0-07023},{DESIGN=Precision version},{DIZIR=435 +0.10},{DBIR=M16},{MATIR=C45N},{DBAR=M16},{DAZAR=647 -0.13},{MATAR=C45N},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Ball Slewing Rings with flange rings},{DEFAULTSORTATTR=26},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_kugeldrehverbindung_mit_flanschring-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
B
(b) Inside-Ø (IR_Flange)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
A
(a) Outside-Ø (OR_Flange)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
90-200311-0-07002
90-200311/0-07002
Standard design
204.0
232.0
12
M16
269
312.5
44.0
C45N
315.5
353
390
8
M16
418.00
44.0
C45N
19.0
56
128.6
64.3
89
208
140
140
84828000
23051490
90-200411-0-07012
90-200411/0-07012
Standard design
304.0
332.0
12
M16
369
412.5
44.0
C45N
415.5
453
490
8
M16
518.00
44.0
C45N
25.0
56
97.3
48.7
118
275
156
156
84828000
23051490
90-200541-0-07022
90-200541/0-07022
Standard design
434.0
462.0
14
M16
499
542.5
44.0
C45N
545.5
583
620
10
M16
648.00
44.0
C45N
33.0
56
73.9
37.0
155
362
173
174
84828000
23051490
90-200641-0-07032
90-200641/0-07032
Standard design
534.0
562.0
16
M16
599
642.5
44.0
C45N
645.5
683
720
12
M16
748.00
44.0
C45N
40.0
56
62.4
31.2
184
429
184
185
84828000
23051490
90-200741-0-07042
90-200741/0-07042
Standard design
634.0
662.0
16
M16
699
742.5
44.0
C45N
745.5
783
820
12
M16
848.00
44.0
C45N
46.0
56
54.0
27.0
212
496
194
195
84828000
23051490
90-200841-0-07052
90-200841/0-07052
Standard design
734.0
762.0
18
M16
799
842.5
44.0
C45N
845.5
883
920
14
M16
948.00
44.0
C45N
52.0
56
47.6
23.8
241
563
204
205
84828000
23051490
90-200941-0-07062
90-200941/0-07062
Standard design
834.0
862.0
20
M16
899
942.5
44.0
C45N
945.5
983
1020
16
M16
1048.00
44.0
C45N
58.0
56
42.5
21.3
269
630
213
214
84828000
23051490
90-201091-0-07072
90-201091/0-07072
Standard design
984.0
1012.0
20
M16
1049
1092.5
44.0
C45N
1095.5
1133
1170
16
M16
1198.00
44.0
C45N
68.0
56
36.7
18.3
312
730
224
225
84828000
23051490
90-200311-0-07003
90-200311/0-07003
Precision version
205 +0.07
232.0
12
M16
269
312.5
44.0
C45N
315.5
353
390
8
M16
417.00
417 -0.10
44.0
C45N
19.0
56
32.2
16.1
89
208
140
140
84828000
23051490
90-200411-0-07013
90-200411/0-07013
Precision version
305 +0.08
332.0
12
M16
369
412.5
44.0
C45N
415.5
453
490
8
M16
517.00
517 -0.11
44.0
C45N
25.0
56
24.3
12.2
118
275
156
156
84828000
23051490
90-200541-0-07023
90-200541/0-07023
Precision version
435 +0.10
462.0
14
M16
499
542.5
44.0
C45N
545.5
583
620
10
M16
647.00
647 -0.13
44.0
C45N
33.0
56
18.5
9.2
155
362
173
174
84828000
23051490
90-200641-0-07033
90-200641/0-07033
Precision version
535 +0.11
562.0
16
M16
599
642.5
44.0
C45N
645.5
683
720
12
M16
747.00
747 -0.13
44.0
C45N
40.0
56
15.6
7.8
184
429
184
185
84828000
23051490
90-200741-0-07043
90-200741/0-07043
Precision version
635 +0.13
662.0
16
M16
699
742.5
44.0
C45N
745.5
783
820
12
M16
847.00
847 -0.14
44.0
C45N
46.0
56
13.5
6.7
212
496
194
195
84828000
23051490
90-200841-0-07053
90-200841/0-07053
Precision version
735 +0.13
762.0
18
M16
799
842.5
44.0
C45N
845.5
883
920
14
M16
947.00
947 -0.14
44.0
C45N
52.0
56
11.9
5.9
241
563
204
205
84828000
23051490
90-200941-0-07063
90-200941/0-07063
Precision version
835 +0.14
862.0
20
M16
899
942.5
44.0
C45N
945.5
983
1020
16
M16
1047.00
1047 -0.17
44.0
C45N
58.0
56
10.6
5.3
269
630
213
214
84828000
23051490
90-201091-0-07073
90-201091/0-07073
Precision version
985 +0.14
1012.0
20
M16
1049
1092.5
44.0
C45N
1095.5
1133
1170
16
M16
1197.00
1197 -0.17
44.0
C45N
68.0
56
9.2
4.6
312
730
224
225
84828000
23051490
90-320955-0-06015
90-320955/0-06015
Standard design
805.0
845.0
30
M20
893
955.0
71.0
C45N
955.0
1017
1060
30
M20
1100.00
71.0
C45N
131.0
90
41.9
20.9
1029
2754
411
479
84828000
23051490
90-321055-0-06025
90-321055/0-06025
Standard design
905.0
945.0
30
M20
993
1055.0
71.0
C45N
1055.0
1117
1160
30
M20
1200.00
71.0
C45N
145.0
90
37.9
19.0
1137
3043
427
497
84828000
23051490
90-321155-0-06035
90-321155/0-06035
Standard design
1005.0
1045.0
36
M20
1093
1155.0
71.0
C45N
1155.0
1217
1260
36
M20
1300.00
71.0
C45N
159.0
90
34.6
17.3
1245
3331
442
514
84828000
23051490
90-321255-0-06045
90-321255/0-06045
Standard design
1105.0
1145.0
42
M20
1193
1255.0
71.0
C45N
1255.0
1317
1360
42
M20
1400.00
71.0
C45N
172.0
90
31.9
15.9
1353
3619
456
531
84828000
23051490
90-321355-0-06055
90-321355/0-06055
Standard design
1205.0
1245.0
42
M20
1293
1355.0
71.0
C45N
1355.0
1417
1460
42
M20
1500.00
71.0
C45N
186.0
90
29.5
14.8
1460
3908
469
546
84828000
23051490
90-321455-0-06065
90-321455/0-06065
Standard design
1305.0
1345.0
48
M20
1393
1455.0
71.0
C45N
1455.0
1517
1560
48
M20
1600.00
71.0
C45N
200.0
90
27.5
13.7
1568
4196
482
561
84828000
23051490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求