目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
943, UP943
Hammond Valve
Bronze Valves
Checks
Powered by
CAD模型選擇
{hammondvalve/bronze_valves/checks/548_asmtab.prj},{NB=943-034},{VS=3/4},{DMAT=B},{DWQ=},{A=1.50},{B=2.31},{CV=7.6},{MATL=Material/Specification},{LOD=},{PPATH=548_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Rating
ⁿ/ₐ
WT
Weight
[lbs.]
943-038
943-038
3/8
1.22
1.97
2.5
250 WOG
0.3
943-012
943-012
1/2
1.22
2.09
4.1
250 WOG
0.4
943-034
943-034
3/4
1.50
2.31
7.6
250 WOG
0.6
943-100
943-100
1
1.91
2.66
13.0
250 WOG
1.0
943-114
943-114
1 1/4
2.16
3.09
23.0
250 WOG
1.4
943-112
943-112
1 1/2
2.59
3.31
31.0
250 WOG
2.0
943-200
943-200
2
3.13
3.78
54.0
250 WOG
3.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求