您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8804-Plastic - 2/2 or 3/2 way ball valve with electric rotary actuator
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Ball Valves
Electromotive
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/kugelhaene/elektromotorisch/8804-kunststoff.prj},{NB=8804-178754-2/2-Wege-Kugelhahn mit elektromotorischem Drehantrieb},{BUNR=178754},{PPATH=8804sblknstf.prj},{DN=50},{LTA=63},{AUSF=Klebe-Muffe PVC-U},{KV=204.0},{DRM=20},{STZ=20},{DWST=PTFE / FKM},{SPFR=24 AC / DC},{CNSMASSEXACT=3.478},{DIST1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
DN
[mm]
LTA
[mm]
AUSF
Version
ⁿ/ₐ
KV
Cv-Value water
[m3/h]
DRM
Torque
[Nm]
STZ
90° rotation time
[s]
DWST
Sealing material
[mm]
SPFR
voltage / frequency V/Hz
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8804-178702-2/2-Wege-Kuge...
178702
10
16
True union PVC-U
4.8
10
10
PTFE / EPDM
100-240 / 50-60
1.936
8804-178703-2/2-Wege-Kuge...
178703
15
20
True union PVC-U
12.0
10
10
PTFE / EPDM
100-240 / 50-60
1.900
8804-178704-2/2-Wege-Kuge...
178704
20
25
True union PVC-U
23.0
10
10
PTFE / EPDM
100-240 / 50-60
1.450
8804-178705-2/2-Wege-Kuge...
178705
25
32
True union PVC-U
46.0
20
20
PTFE / EPDM
100-240 / 50-60
1.600
8804-178706-2/2-Wege-Kuge...
178706
32
40
True union PVC-U
66.0
20
20
PTFE / EPDM
100-240 / 50-60
2.000
8804-178707-2/2-Wege-Kuge...
178707
40
50
True union PVC-U
105.0
20
20
PTFE / EPDM
100-240 / 50-60
2.250
8804-178708-2/2-Wege-Kuge...
178708
50
63
True union PVC-U
204.0
20
20
PTFE / EPDM
100-240 / 50-60
2.900
8804-178709-2/2-Wege-Kuge...
178709
10
16
True union PVC-U
4.8
10
20
PTFE / EPDM
24 AC / DC
1.936
8804-178710-2/2-Wege-Kuge...
178710
15
20
True union PVC-U
12.0
10
20
PTFE / EPDM
24 AC / DC
1.200
8804-178711-2/2-Wege-Kuge...
178711
20
25
True union PVC-U
23.0
10
20
PTFE / EPDM
24 AC / DC
1.350
8804-178712-2/2-Wege-Kuge...
178712
25
32
True union PVC-U
46.0
20
20
PTFE / EPDM
24 AC / DC
1.450
8804-178713-2/2-Wege-Kuge...
178713
32
40
True union PVC-U
66.0
20
20
PTFE / EPDM
24 AC / DC
1.850
8804-178714-2/2-Wege-Kuge...
178714
40
50
True union PVC-U
105.0
20
20
PTFE / EPDM
24 AC / DC
2.100
8804-178715-2/2-Wege-Kuge...
178715
50
63
True union PVC-U
204.0
20
20
PTFE / EPDM
24 AC / DC
2.750
8804-178740-2/2-Wege-Kuge...
178740
10
16
True union PVC-U
4.8
10
10
PTFE / FKM
100-240 / 50-60
1.900
8804-178741-2/2-Wege-Kuge...
178741
15
20
True union PVC-U
12.0
10
10
PTFE / FKM
100-240 / 50-60
2.000
8804-178742-2/2-Wege-Kuge...
178742
20
25
True union PVC-U
23.0
10
10
PTFE / FKM
100-240 / 50-60
2.100
8804-178743-2/2-Wege-Kuge...
178743
25
32
True union PVC-U
46.0
20
20
PTFE / FKM
100-240 / 50-60
2.200
8804-178744-2/2-Wege-Kuge...
178744
32
40
True union PVC-U
66.0
20
20
PTFE / FKM
100-240 / 50-60
2.600
8804-178745-2/2-Wege-Kuge...
178745
40
50
True union PVC-U
105.0
20
20
PTFE / FKM
100-240 / 50-60
2.800
8804-178746-2/2-Wege-Kuge...
178746
50
63
True union PVC-U
204.0
20
20
PTFE / FKM
100-240 / 50-60
2.950
8804-178747-2/2-Wege-Kuge...
178747
10
16
True union PVC-U
4.8
10
20
PTFE / FKM
24 AC / DC
1.926
8804-178748-2/2-Wege-Kuge...
178748
15
20
True union PVC-U
12.0
10
20
PTFE / FKM
24 AC / DC
2.051
8804-178749-2/2-Wege-Kuge...
178749
20
25
True union PVC-U
23.0
10
20
PTFE / FKM
24 AC / DC
2.091
8804-178751-2/2-Wege-Kuge...
178751
25
32
True union PVC-U
46.0
20
20
PTFE / FKM
24 AC / DC
2.199
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求