您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8792 - Digital electropneumatic positioner
Buerkert
Products (A - Z)
8802
Diaphragm valve
Controllers
Powered by
CAD模型選擇
{buerkert/produkteaz/8802/membranventil/ansteuerungen/8792.prj},{NB=8792-317942-Side Control NAMUR-ohne-Profinet},{BUNR=317942},{VARIANTE=Profinet},{ELEANSCHLUSS=MP},{INI='ohne','mit'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINAERAUSGANG=nein},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{A100=36.000},{FLB=FA06},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VARIANTE
Version
[mm]
ELEANSCHLUSS
electrical connection
ⁿ/ₐ
ANALOGERAUSGANG
analog output
[mm]
BINAERAUSGANG
binary output
[mm]
BINAEREINGANG
binary input
[mm]
L
overall length
[mm]
B
overall width
[mm]
H
overall height
[mm]
FLB
Flange
ⁿ/ₐ
ATEX
admission
[mm]
CNSMASSEXACT
Weight
[kg]
8792-206610-Side Control ...
206610
Standard
KD
no
nein
yes
171.000
110.000
82.000
FA06
0
1.040
8792-206611-Side Control ...
206611
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
0
1.046
8792-206612-Side Control ...
206612
Standard
KD
no
ja
yes
171.000
110.000
82.000
FA06
0
1.000
8792-251247-Side Control ...
251247
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
0
1.650
8792-310306-Side Control ...
310306
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
1
1.000
8792-310307-Side Control ...
310307
Standard
KD
no
ja
yes
171.000
110.000
82.000
FA06
1
1.250
8792-206623-Side Control ...
206623
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
0
0.990
8792-206624-Side Control ...
206624
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
0.600
8792-206625-Side Control ...
206625
Remote
KD
no
ja
yes
171.000
110.000
82.000
RM01
0
1.000
8792-216496-Side Control ...
216496
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
0
0.992
8792-216497-Side Control ...
216497
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.010
8792-224870-Side Control ...
224870
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.030
8792-224871-Side Control ...
224871
Remote
KD
no
ja
yes
171.000
110.000
82.000
RM01
0
1.005
8792-263692-Side Control ...
263692
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.030
8792-310310-Side Control ...
310310
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
1
1.400
8792-310311-Side Control ...
310311
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
1
1.000
8792-206613-Side Control ...
206613
Multipol
MP
no
nein
yes
157.000
110.000
82.000
FA06
0
1.830
8792-206614-Side Control ...
206614
MultipolBinAusgang
MP
yes
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-206615-Side Control ...
206615
MultipolBinAusgang
MP
no
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-206616-Side Control ...
206616
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
0
1.045
8792-206617-Side Control ...
206617
Profibus
MP
no
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-276049-Side Control ...
276049
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
0
1.040
8792-310308-Side Control ...
310308
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
1
1.733
8792-310309-Side Control ...
310309
Profibus
MP
no
ja
yes
158.000
110.000
82.000
FA06
1
1.000
8792-216500-Side Control ...
216500
Remote Multipol/Profibus
MP
no
ja
yes
158.000
110.000
82.000
RM01
0
0.800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求