您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8697 - Pneumatic control unit for decentralized automation of ELEMENT process valves
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/8697.prj},{NB=8697-248829-Pneumatische Ansteuerung von Prozessventilen ELEMENT},{BUNR=248829},{VENTILTYP=20XX},{VARIANTE=Kabeldurchführung},{ELAN=KD},{FAN=GW},{GV=1},{AZ=3},{ATEX=nein},{ATEX1=MIN},{CNSMASSEXACT=0.300},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
[mm]
ELAN
electrical connection
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
ATEX1
Geometrie mit Drahtseil
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8697-248812-Pneumatic con...
248812
21XX
cable guide
KD
GW
nein
0.530
1
8697-248811-Pneumatic con...
248811
21XX
cable guide
KD
S6
nein
0.001
1
8697-248808-Pneumatic con...
248808
21XX
cable guide
KD
GW
nein
0.300
1
8697-248807-Pneumatic con...
248807
21XX
cable guide
KD
S6
nein
0.175
1
8697-248824-Pneumatic con...
248824
21XX
cable guide
KD
GW
nein
0.450
1
8697-248823-Pneumatic con...
248823
21XX
cable guide
KD
S6
nein
0.300
1
8697-248810-Pneumatic con...
248810
21XX
cable guide
KD
GW
nein
0.450
1
8697-248809-Pneumatic con...
248809
21XX
cable guide
KD
S6
nein
0.240
1
8697-248816-Pneumatic con...
248816
21XX
cable guide
KD
GW
nein
0.225
1
8697-248815-Pneumatic con...
248815
21XX
cable guide
KD
S6
nein
0.300
1
8697-248814-Pneumatic con...
248814
21XX
cable guide
KD
GW
nein
0.225
1
8697-248813-Pneumatic con...
248813
21XX
cable guide
KD
S6
nein
0.300
1
8697-248820-Pneumatic con...
248820
21XX
cable guide
KD
GW
ja
1
0.215
1
8697-248822-Pneumatic con...
248822
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255841-Pneumatic con...
255841
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255843-Pneumatic con...
255843
21XX
cable guide
KD
GW
ja
1
0.217
1
8697-255845-Pneumatic con...
255845
21XX
cable guide
KD
GW
ja
1
0.300
1
8697-255847-Pneumatic con...
255847
21XX
cable guide
KD
GW
ja
1
0.001
1
8697-255860-Pneumatic con...
255860
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-255862-Pneumatic con...
255862
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-260279-Pneumatic con...
260279
21XX
cable guide
KD
GW
nein
0.225
1
8697-260280-Pneumatic con...
260280
21XX
cable guide
KD
GW
ja
0
0.300
1
8697-248818-Pneumatic con...
248818
21XX
multi-pole
MP
GW
nein
0.250
1
8697-248817-Pneumatic con...
248817
21XX
multi-pole
MP
S6
nein
0.225
1
8697-250469-Pneumatic con...
250469
21XX
multi-pole
MP
S6
nein
0.300
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求