您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Cap, Copper acc. to EN 1057/12449, Cu-DHP, welding
Huelsen
Caps
Caps Copper
Powered by
CAD模型選擇
{huelsen/12_boeden/2_kupfer/k_boeden_761.prj},{NB=7610007602010},{ARTNR=7610007602010},{DN=65},{D1=76},{S=2.0},{H1=10},{GEW=0.14},{PG=Kloepperboden},{PUG=Kloepperboden zum Schweissen},{NORM=Werksstandard},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S
Wall Thickness
[mm]
H1
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7610003501005
7610003501005
32
35
1.5
5
0.02
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610004201007
7610004201007
40
42
1.5
7
0.04
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610005402009
7610005402009
50
54
2.0
9
0.08
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610006402009
7610006402009
65
64
2.0
9
0.10
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610007602010
7610007602010
65
76
2.0
10
0.14
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610008902007
7610008902007
80
89
2.0
7
0.18
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610010802009
7610010802009
100
108
2.5
9
0.33
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610013303009
7610013303009
125
133
3.0
9
0.57
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610015903008
7610015903008
150
159
3.0
8
0.78
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610021903014
7610021903014
200
219
3.0
14
1.53
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
7610026703014
7610026703014
250
267
3.0
14
2.21
Cap, Copper acc. to EN 10...
Caps
Caps to welding
Company Standard
Copper, EN 1057/12449, Cu...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求