目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580610 - Accessories, Power Supply Module — Power-Bridge
Turck
Interface Technology
accessories
Powered by
CAD模型選擇
{turck/interface20technology/accessories/7580610.prj},{NB=7580610},{BMENB=7580610},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/92/ea/7580610.png},{MASSZEICHNUNG=../../../_pool_/92/ea/7580610.png},{DESCSHORT=Accessories, Power Supply Module — Power-Bridge},{DESCLONG=Accessories, Power Supply Module — Power-Bridge, Operating voltage 11…30 VDC, Collective fault signal via relay, Single and redundant power supply via terminals, Supply inputs are decoupled, Reverse polarity protection, Removable screw terminals, Connector for power bridge incl. in delivery, ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, Use in Zone 2},{EAN=4047101388527},{MANUNAME=Turck},{MANUTYPEDESC=IMX12-PS02-UI-UIR-PR/24VDC},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
7580610
7580610
Accessories, Power Supply...
Accessories, Power Supply...
4047101388527
Turck
IMX12-PS02-UI-UIR-PR/24VD...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求