目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
720 - Unitised Pistons
Hallite
Unitised Pistons
720
Inch
Powered by
CAD模型選擇
{hallite/unitised_pistons/720/in/720i.prj},{NB=HALLITE H1384},{CNSORDERNO=H1384},{D1=3.50},{D2=1.00},{L1=1.00},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
D2
Bearing Housing Diameter ØD2
[Inch]
L1
Length L1
[Inch]
HALLITE H1380
H1380
1.50
0.50
1.00
HALLITE H1381
H1381
2.00
0.75
1.00
HALLITE H1443
H1443
2.25
1.00
1.00
HALLITE H1382
H1382
2.50
1.00
1.00
HALLITE H1383
H1383
3.00
1.00
1.00
HALLITE H1384
H1384
3.50
1.00
1.00
HALLITE H1385
H1385
3.50
1.00
1.50
HALLITE H1386
H1386
4.00
1.00
1.00
HALLITE H1387
H1387
4.00
1.00
1.50
HALLITE H1388
H1388
4.50
1.00
1.50
HALLITE H1389
H1389
5.00
1.50
1.25
HALLITE H1390
H1390
5.00
1.50
1.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求