702940 - WELDING BULKHEAD CONNECTOR MALE - MALE DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702940.prj},{NB=A702940-12},{CODE=A702940-12},{FILENAME=A702940-12_00},{F=M20x1,5-6g},{F1=M20x1,5-6g},{A=74},{B=59},{D=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
A702940-06
A702940-06
M14x1,5-6g
M14x1,5-6g
74
60
20
A702940-08
A702940-08
M16x1,5-6g
M16x1,5-6g
74
60
22
A702940-10
A702940-10
M18x1,5-6g
M18x1,5-6g
74
59
25
A702940-12
A702940-12
M20x1,5-6g
M20x1,5-6g
74
59
28
A702940-16
A702940-16
M24x1,5-6g
M24x1,5-6g
88
71
35
A702940-20
A702940-20
M30x2-6g
M30x2-6g
92
71
38
A702940-25
A702940-25
M36x2-6g
M36x2-6g
96
72
45
A702940-30
A702940-30
M42x2-6g
M42x2-6g
100
73
50
A702940-38
A702940-38
M52x2-6g
M52x2-6g
104
72
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求