Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
67SA /75SA VA - Screw Anchor
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Screw Anchor
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/screw_anchor/screw_anchor.prj},{NB=67SA30},{CNSORDERNO=67SA30},{RD=30},{D=39.5},{L=150},{E=56},{DS=s. unten},{LH=110},{CNSMASSEXACT=72.0},{AZSZ30=-},{AZSZ45=40.0},{QZ=-},{DK=46.800},{D2S=20.000},{F=15.900},{K=11.050},{R1=33.900},{V=20.840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
67SA12
67SA12
12
15.0
60
22
4.0
5.0
67SA14
67SA14
14
18.0
70
25
7.0
8.0
67SA16
67SA16
16
21.0
80
27
12.0
12.0
67SA18
67SA18
18
24.0
90
34
22.0
16.0
67SA20
67SA20
20
27.0
100
35
26.0
20.0
67SA24
67SA24
24
31.0
115
43
41.0
25.0
67SA30
67SA30
30
39.5
150
56
72.0
40.0
75SA12VA
75SA12VA
12
15.0
60
22
4.0
5.0
75SA14VA
75SA14VA
14
18.0
70
25
7.0
8.0
75SA16VA
75SA16VA
16
21.0
80
27
12.0
12.0
75SA18VA
75SA18VA
18
24.0
90
34
22.0
16.0
75SA20VA
75SA20VA
20
27.0
100
35
26.0
20.0
75SA24VA
75SA24VA
24
31.0
115
43
41.0
25.0
75SA30VA
75SA30VA
30
39.5
150
56
72.0
40.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求