您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
545-00 - Double socket bend 30° - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/545_00.prj},{NB=5451250001 545-00 DN125 - PN16 (400)},{IN=5451250001},{DN=125},{D=144},{E=125},{PN=16},{H=293},{H1=187},{L=403},{L1=192.5},{L2=360},{B=196},{W=13.70},{A1=188.000},{A2=175.120},{A3=144.220},{B1=66.780},{B2=85.030},{B3=145.710},{B4=145.710},{B6=145.680},{A4X=42.470},{B1X=85.045},{B2X=73.840},{B3X=49.970},{XX=2},{D3=144.218},{DX=174.623},{BX=175.000},{HX=196},{DC=DE},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5450800001
5450800001
80
98
105
16
234
336
162.5
151
8.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5451000001
5451000001
100
118
120
16
264
375
181.0
172
10.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5451250001
5451250001
125
144
125
16
293
403
192.5
196
13.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5451500001
5451500001
150
170
125
16
298
434
206.0
212
17.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5452000001
5452000001
200
222
145
16
373
525
247.0
272
28.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5452500001
5452500001
250
274
166
16
446
618
290.0
327
46.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5453000001
5453000001
300
326
182
16
516
698
325.0
381
66.55
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求