50A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/a_type/50a_semi_f.prj},{NB=KANA50A38D20__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=50A},{NOT=38},{NOTX=38.000},{DP=192.24},{DO=201},{T=8.7},{DR=10.160},{MAT=None},{MATC=},{SD=20.0},{SDMIN=20.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA50A10D11
50A
10
51.37
41.21
41.21
58
8.7
None
0/+18
The tooth profile in the ...
KANA50A11D13
50A
11
56.35
46.19
45.62
64
8.7
None
0/+18
The tooth profile in the ...
KANA50A12D13
50A
12
61.34
51.18
51.18
69
8.7
None
0/+18
The tooth profile in the ...
KANA50A13D13
50A
13
66.34
56.18
55.70
74
8.7
None
0/+18
The tooth profile in the ...
KANA50A14D13
50A
14
71.34
61.18
61.18
79
8.7
None
0/+18
The tooth profile in the ...
KANA50A15D13
50A
15
76.35
66.19
65.77
84
8.7
None
0/+18
The tooth profile in the ...
KANA50A16D15
50A
16
81.37
71.21
71.21
89
8.7
None
0/+18
The tooth profile in the ...
KANA50A17D15
50A
17
86.39
76.23
75.86
94
8.7
None
0/+18
The tooth profile in the ...
KANA50A18D15
50A
18
91.42
81.26
81.26
100
8.7
None
0/+18
The tooth profile in the ...
KANA50A19D15
50A
19
96.45
86.29
85.96
105
8.7
None
0/+18
The tooth profile in the ...
KANA50A20D15
50A
20
101.48
91.32
91.32
110
8.7
None
0/+18
The tooth profile in the ...
KANA50A21D15
50A
21
106.51
96.35
96.05
115
8.7
None
0/+18
The tooth profile in the ...
KANA50A22D17
50A
22
111.55
101.39
101.39
120
8.7
None
0/+18
The tooth profile in the ...
KANA50A23D17
50A
23
116.58
106.42
106.15
125
8.7
None
0/+18
The tooth profile in the ...
KANA50A24D17
50A
24
121.62
111.46
111.46
130
8.7
None
0/+18
The tooth profile in the ...
KANA50A25D17
50A
25
126.66
116.50
116.25
135
8.7
None
0/+18
The tooth profile in the ...
KANA50A26D17
50A
26
131.70
121.54
121.54
140
8.7
None
0/+18
The tooth profile in the ...
KANA50A27D17
50A
27
136.74
126.58
126.35
145
8.7
None
0/+18
The tooth profile in the ...
KANA50A28D17
50A
28
141.79
131.63
131.63
150
8.7
None
0/+18
The tooth profile in the ...
KANA50A29D17
50A
29
146.83
136.67
136.45
155
8.7
None
0/+18
The tooth profile in the ...
KANA50A30D17
50A
30
151.87
141.71
141.71
161
8.7
None
0/+18
The tooth profile in the ...
KANA50A31D17
50A
31
156.92
146.76
146.56
166
8.7
None
0/+18
The tooth profile in the ...
KANA50A32D17
50A
32
161.96
151.80
151.80
171
8.7
None
0/+18
The tooth profile in the ...
KANA50A33D17
50A
33
167.01
156.85
156.66
176
8.7
None
0/+18
The tooth profile in the ...
KANA50A34D17
50A
34
172.05
161.89
161.89
181
8.7
None
0/+18
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청