目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
500 061 - 5.0 lifgo linear eccentric PFN
LEANTECHNIK
lifgo gear
lifgo linear eccentric
5.0 lifgo linear eccentric
Powered by
CAD模型選擇
{leantechnik/lifgo_getriebe/lifgo_linear_excenter/5_0_lifgo_linear_excenter/500_061_50_lifgo_linear_excenter_pfn.prj},{NB=500 061_5.0 lifgo linear excenter-PFN},{IDNR=500 061_5.0 lifgo linear excenter-PFN},{CNSORDERNO=500 061},{BEZ=5.0 lifgo linear excenter-PFN},{INFO=Info PDF},{A=80},{B=71.5},{B1=40},{C=70},{D=55},{E=50},{E1=15},{E2=50},{F=3.5},{G=26},{G1=7.5},{G2=7},{H=38.5H7 tief 2},{I=48},{J=14h7},{K=30},{L=32},{M=25},{N=2},{O=10H7},{P=6H7 tief 10},{S=M8 tief 25, 6.8 durch},{T=M6 tief 8},{U=M10x1 tief 10},{U1=M6 tief 5},{V=58},{W=18},{X=M4 tief 8},{CNSMASSEXACT=1.25},{INFOPAGE=lifgo_linear_e},{CNSORDERNOHELP=500 061}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
B1
Height
[mm]
C
Length
[mm]
D
Length
[mm]
E
Height
[mm]
E1
Height
[mm]
E2
Height
[mm]
F
Height
[mm]
G
Height
[mm]
G1
Height
[mm]
G2
Length
[mm]
H
Length
[mm]
I
Length
[mm]
J
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
M
Length
[mm]
N
Length
[mm]
O
Diameter
[mm]
P
Diameter
[mm]
S
Thread
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Thread
ⁿ/ₐ
U1
Thread
ⁿ/ₐ
V
Length
[mm]
W
Height
[mm]
X
Thread
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
500 061_5.0 lifgo linear ...
500 061
5.0 lifgo linear excenter...
80
71.5
40
70
55
50
15
50
3.5
26
7.5
7
38.5H7 deep 2
48
14h7
30
32
25
2
10H7
6H7 deep 10
M8 deep 25, 6.8 thru
M6 deep 8
M10x1 deep 10
M6 deep 5
58
18
M4 deep 8
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求