50.6xx Y-L - PERFECT metric Brass long
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
PERFECT metric Brass
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/perfect_met_messing/perfect_metrisch_50_6_y_lang.prj},{NB=50.625 Y-L},{L=11},{SW1=27},{SW2=27},{EK=30.0},{H=39.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=4},{L1=8.500},{H1=13.400},{L2=16.500},{CH=0.200},{R=3.000},{L3=5.000},{R2=15.000},{L4=3.500},{NDM=25.000},{L5=24.500},{D=16.000},{X1=9.000},{X2=23.000},{X3=27.000},{X4=0.800},{EF007839=25},{EF003712=1.5},{EF000368=11},{EF000177=27},{EF005466=11},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{CTN=74199990},{ARTNRX=50.625 Y-L},{ARTNR1=50.625},{A=M25x1.5},{INTNO=},{C=11 - 16},{INSTDM=6.7},{STGEW=51.3},{MATK=Messing bleifrei CuZn21Si3P, galv. vernickelt},{MATL=PA6},{MATD=CR / NBR},{MATO=NBR},{IP68=IP68 (5 bar / 30 min)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
50.612 Y-L
50.612 Y-L
M12x1.5
3 - 6
10
14
14
15.5
30.0
3.5
15.1
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.616 Y-L
50.616 Y-L
M16x1.5
5 - 9
10
17
17
19.0
34.0
3.5
20.4
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.620 Y-L
50.620 Y-L
M20x1.5
9 - 13
10
22
22
24.0
37.0
3.5
36.8
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.625 Y-L
50.625 Y-L
M25x1.5
11 - 16
11
27
27
30.0
39.0
6.7
51.3
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.632 Y-L
50.632 Y-L
M32x1.5
14 - 20
13
34
34
38.0
47.0
12
78.1
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.640 Y-L
50.640 Y-L
M40x1.5
19 - 27
13
43
43
46.0
47.0
13.5
138.2
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
50.650 Y-L
50.650 Y-L
M50x1.5
24 - 35
14
55
55
60.0
55.0
16
270.7
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.663 Y-L
50.663 Y-L
M63x1.5
32 - 42
14
65
65
70.0
56.5
15
353.3
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
50.663 Y1-L
50.663 Y1-L
M63x1.5
38 - 48
14
65
65
70.0
56.5
18
341.1
Brass lead-free CuZn21Si3...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
IP69
-40
-20
100
UL 514B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求