您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
System compression springs DIN / ISO 10243, Identification color silver - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/sys_federn_din_iso_10243_silber.prj},{NB=5.320.203},{BESTNR=5.320.203},{INFO=Online PDF},{DH=32.0},{DD=16.0},{LO=203},{RG=304.0},{S1=20.3},{F1=6171},{S2=24.4},{F2=7405},{S3=27.4},{F3=8331},{SN=30.5},{FN=9257},{BM=45.0},{DE1=31.400},{B=7.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Spring rate c
[N/mm]
S1
Percent LO 25.0
[mm]
F1
Force
[N]
S2
Percent LO 30.0
[mm]
F2
Force
[N]
S3
Percent LO 35.0
[mm]
F3
Force
[N]
SN
Percent LO 40.0
[mm]
FN
Force
[N]
BM
Block dimension
[mm]
5.250.640
5.250.640
25.0
12.5
64
644.0
6.4
4122
7.7
4946
8.6
5564
9.6
6182
13.0
5.250.760
5.250.760
25.0
12.5
76
556.0
7.6
4226
9.1
5071
10.3
5705
11.4
6338
16.0
5.250.890
5.250.890
25.0
12.5
89
462.0
8.9
4112
10.7
4934
12.0
5551
13.4
6168
20.0
5.250.102
5.250.102
25.0
12.5
102
390.0
10.2
3978
12.2
4774
13.8
5370
15.3
5967
23.0
5.250.115
5.250.115
25.0
12.5
115
360.0
11.5
4140
13.8
4968
15.5
5589
17.3
6210
26.0
5.250.127
5.250.127
25.0
12.5
127
326.0
12.7
4140
15.2
4968
17.1
5589
19.1
6210
28.0
5.250.152
5.250.152
25.0
12.5
152
255.0
15.2
3876
18.2
4651
20.5
5233
22.8
5814
34.0
5.250.178
5.250.178
25.0
12.5
178
230.0
17.8
4094
21.4
4913
24.0
5527
26.7
6141
39.0
5.250.203
5.250.203
25.0
12.5
203
202.0
20.3
4101
24.4
4921
27.4
5536
30.5
6151
45.0
5.250.305
5.250.305
25.0
12.5
305
136.0
30.5
4148
36.6
4978
41.2
5600
45.8
6222
63.0
5.320.640
5.320.640
32.0
16.0
64
1077.0
6.4
6893
7.7
8271
8.6
9305
9.6
10339
13.0
5.320.760
5.320.760
32.0
16.0
76
874.0
7.6
6642
9.1
7971
10.3
8967
11.4
9964
16.0
5.320.890
5.320.890
32.0
16.0
89
721.0
8.9
6417
10.7
7700
12.0
8663
13.4
9625
20.0
5.320.102
5.320.102
32.0
16.0
102
620.0
10.2
6324
12.2
7589
13.8
8537
15.3
9486
23.0
5.320.115
5.320.115
32.0
16.0
115
560.0
11.5
6440
13.8
7728
15.5
8694
17.3
9660
26.0
5.320.127
5.320.127
32.0
16.0
127
496.0
12.7
6299
15.2
7559
17.1
8504
19.1
9449
28.0
5.320.152
5.320.152
32.0
16.0
152
408.0
15.2
6202
18.2
7442
20.5
8372
22.8
9302
34.0
5.320.178
5.320.178
32.0
16.0
178
353.0
17.8
6283
21.4
7540
24.0
8483
26.7
9425
39.0
5.320.203
5.320.203
32.0
16.0
203
304.0
20.3
6171
24.4
7405
27.4
8331
30.5
9257
45.0
5.320.254
5.320.254
32.0
16.0
254
243.0
25.4
6172
30.5
7407
34.3
8332
38.1
9258
62.0
5.320.305
5.320.305
32.0
16.0
305
196.0
30.5
5978
36.6
7174
41.2
8070
45.8
8967
75.0
5.400.890
5.400.890
40.0
20.0
89
880.0
8.9
7832
10.7
9398
12.0
10573
13.4
11748
20.0
5.400.102
5.400.102
40.0
20.0
102
762.0
10.2
7772
12.2
9327
13.8
10493
15.3
11659
23.0
5.400.115
5.400.115
40.0
20.0
115
679.0
11.5
7809
13.8
9370
15.5
10541
17.3
11713
26.0
5.400.127
5.400.127
40.0
20.0
127
622.0
12.7
7899
15.2
9479
17.1
10664
19.1
11849
28.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求