您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5.3.3 ASME BPE - STERI-TR© / HQ-TR© DIN 11865-T (aseptic tee -long/reduced-)
KST
5. Tee / Cross pieces
5.3 STERI-TR© / HQ-TR© DIN 11865-T (aseptic tee -long/reduced-)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_tr_hq_tr_din11865_t/asme_bpe_steri_hq_tr.prj},{NB=STERI-TR DN 2/DN 3/4 ASME BPE (1.4435) DIN 11865-T 704485 999279},{DN1=DN 2},{DN2=DN 3/4},{A=50.80},{B=47.50},{A1=19.05},{B1=15.75},{C=146.0},{D=66.7},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
A1
external diameter (branch)
[mm]
B1
internal diameter (branch)
[mm]
C
total lenght
[mm]
D
length of the branch
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-TR© DN 3/8"/DN 1/4"...
DN 3/8"/DN 1/4"
9.53
7.75
6.35
4.57
89.0
44.5
711759
999279
STERI-TR© DN 1/2"/DN 1/4"...
DN 1/2"/DN 1/4"
12.70
9.40
6.35
4.57
95.2
47.6
711762
999279
STERI-TR© DN 1/2"/DN 3/8"...
DN 1/2"/DN 3/8"
12.70
9.40
9.53
7.75
95.2
47.6
711765
999279
STERI-TR© DN 3/4"/DN 3/8"...
DN 3/4"/DN 3/8"
19.05
15.75
9.53
7.75
101.6
50.8
711768
999279
STERI-TR© DN 3/4"/DN 1/2"...
DN 3/4"/DN 1/2"
19.05
15.75
12.70
9.40
101.6
50.8
703475
999279
STERI-TR© DN 1"/DN 3/8" A...
DN 1"/DN 3/8"
25.40
22.10
9.53
7.75
108.0
54.0
709300
999279
STERI-TR© DN 1"/DN 1/2" A...
DN 1"/DN 1/2"
25.40
22.10
12.70
9.40
108.0
54.0
705791
999279
STERI-TR© DN 1"/DN 3/4" A...
DN 1"/DN 3/4"
25.40
22.10
19.05
15.75
108.0
54.0
705792
999279
STERI-TR© DN 11/2"/DN 1/2...
DN 11/2"/DN 1/2"
38.10
34.80
12.70
9.40
120.6
60.3
702811
999279
STERI-TR© DN 11/2"/DN 3/4...
DN 11/2"/DN 3/4"
38.10
34.80
19.05
15.75
120.6
60.3
704437
999279
STERI-TR© DN 11/2"/DN 1" ...
DN 11/2"/DN 1"
38.10
34.80
25.40
22.10
120.6
60.3
702815
999279
STERI-TR© DN 2"/DN 1/2" A...
DN 2"/DN 1/2"
50.80
47.50
12.70
9.40
146.0
66.7
705643
999279
STERI-TR© DN 2"/DN 3/4" A...
DN 2"/DN 3/4"
50.80
47.50
19.05
15.75
146.0
66.7
704485
999279
STERI-TR© DN 2"/DN 1" ASM...
DN 2"/DN 1"
50.80
47.50
25.40
22.10
146.0
66.7
702817
999279
STERI-TR© DN 2"/DN 11/2" ...
DN 2"/DN 11/2"
50.80
47.50
38.10
34.80
146.0
66.7
702813
999279
STERI-TR© DN 21/2"/DN 1/2...
DN 21/2"/DN 1/2
63.50
60.20
12.70
9.40
158.8
73.0
705644
999279
STERI-TR© DN 21/2"/DN 3/4...
DN 21/2"/DN 3/4"
63.50
60.20
19.05
15.75
158.8
73.0
705645
999279
STERI-TR© DN 21/2"/DN 1" ...
DN 21/2"/DN 1"
63.50
60.20
25.40
22.10
158.8
73.0
705803
999279
STERI-TR© DN 21/2"/DN 11/...
DN 21/2"/DN 11/2"
63.50
60.20
38.10
34.80
158.8
73.0
705805
999279
STERI-TR© DN 21/2"/DN 2" ...
DN 21/2"/DN 2"
63.50
60.20
50.80
47.50
158.8
73.0
705807
999279
STERI-TR© DN 3"/DN 11/2" ...
DN 3"/DN 11/2"
76.20
72.90
38.10
34.80
171.4
79.4
705809
999279
STERI-TR© DN 3"/DN 2" ASM...
DN 3"/DN 2"
76.20
72.90
50.80
47.50
171.4
79.4
705812
999279
STERI-TR© DN 3"/DN 21/2" ...
DN 3"/DN 21/2"
76.20
72.90
63.50
60.20
171.4
79.4
705815
999279
STERI-TR© DN 4"/DN 2" ASM...
DN 4"/DN 2"
101.60
97.38
50.80
47.50
209.6
98.4
705818
999279
STERI-TR© DN 4"/DN 21/2" ...
DN 4"/DN 21/2"
101.60
97.38
63.50
60.20
209.6
98.4
705821
999279
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.2.3 ASME BPE - STERI-TK© / HQ-TK© DIN 11865-TK (aseptic tee -short/equa...
KST
05.12.2023
Reducing Tee
SEKISUI
09.02.2021
5.1.3 ASME BPE - STERI-T© / HQ-T© DIN 11865-T (aseptic tee -long/equal-)
KST
05.12.2023
5.4.3 ASME BPE - STERI-TKR© / HQ-TKR© DIN 11865-TK (aseptic tee -short/red...
KST
05.12.2023
Model 5943 - ANSI Sch 10S reducing tee seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
5.7.3 ASME BPE - STERI-Cross© / HQ-Cross© (aseptic cross piece -long/equal-...
KST
05.12.2023
B7RWWW - Tee Reducing
Alfa Laval
09.11.2021
Reducing Tee
SEKISUI
07.10.2019
B7RMPS - Tee Reducing-Flange three ends
Alfa Laval
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求