451-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Gate Valves
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/gate_valves/451_00.prj},{NB=4511500003 451-00 DN150 - PN16 (400)},{IN=4511500003},{DN=150},{D=170},{E=115},{H=541},{H1=435},{L=360},{L1=169.0},{SE=109},{B=289},{A=19.3},{W=38.50},{A2=207.910},{A3=202.070},{A4=165.100},{B1=72.720},{B2=76.800},{B3=82.190},{B4=111.120},{B5=122.320},{B6=133.790},{B7=338.900},{B8=278.970},{B9=263.790},{A4X=49.410},{B1X=96.310},{B2X=85.270},{B3X=57.050},{B4X=26.430},{HX=215.49},{CS=55.000},{CA=38.000},{DS=26.00},{C4=40.000},{X=109.39},{X2=243.92},{X3=208.60},{X4=172.62},{X5=289.00},{HX1=27.50},{HX2=65.17},{HX3=65.00},{A1COPY=212.090},{D1X=173},{RX=0.00},{GX=0.00},{BX=0.00},{DC=DE},{PN=16},{TYP=Typ E3},{D1=},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
[mm]
E
[mm]
TYP
Version
ⁿ/ₐ
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
A
Square of spindle
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
INFO
Additional notice
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
4510800003
4510800003
80
16
98
110
Typ E3
385
315
295
180
17.3
16.50
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4511000003
4511000003
100
16
118
105
Typ E3
425
345
320
207
19.3
21.50
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4511250003
4511250003
125
16
144
115
Typ E3
514
420
350
289
19.3
35.00
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4511500003
4511500003
150
16
170
115
Typ E3
541
435
360
289
19.3
38.50
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4511501803
4511501803
150
16
180
115
Typ E3
541
435
360
289
19.3
37.50
Body: GJS-400, Hawle epox...
Potable water
With BAIO® spigot end DN ...
Notice 1: Factory preinst...
4512000003
4512000003
200
16
222
125
Typ E3
676
540
390
353
24.3
60.00
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4512500003
4512500003
250
16
274
174
Typ E3
815
650
536
436
27.3
105.00
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
4513000003
4513000003
300
16
326
198
Typ E3
925
735
599
520
27.3
157.00
Body: GJS-400, Hawle epox...
Potable water
-
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求