3XX - Triple Row Roller Slewing Rings
IMO
Slewing rings
Metric units
Roller slewing rings
External toothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/roller20slewing20rings/external20toothed/3xx.prj},{NB=31-322800-2-07320},{NB_LINA=31-322800-2-07320},{DIIR=2582.0},{LI=2660.0},{NI=48},{DAIR=2841.0},{HIR=172.0},{DIAR=2830.0},{LA=2955},{NA=48},{DAAR=3136.00},{HAR=139.0},{G=2576.0},{H=181},{NVMAX=7.1},{NHMAX=0.0},{C0RAD=2341},{C0AXT=24190},{C0AXH=14468},{CRAD=1114},{CAXT=4105},{CAXH=2879},{D0=3080},{M=20},{Z2=154},{X2=0.50},{B2=139.0},{FZMAX=465.0},{FZNORM=260.00},{DWGNR=31-322800/2-07320},{DESIGN=Standard design},{DBIR=M36},{MATIR=42CrMo4V},{DBAR=M36},{MATAR=42CrMo4V},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Triple Row Roller Slewing Rings},{DEFAULTSORTATTR=225},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_rollendrehverbindung-en.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AXT
(Co axT) Stat. axial load rating
[kN]
C0AXH
(Co axH) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAXT
(C axT) Dyn. axial load rating
[kN]
CAXH
(C axH) Dyn. axial load rating
[kN]
D0
(do) Pitch circle-Ø
[mm]
M
(m) Module
[mm]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[mm]
FZMAX
(fz max) Max. permissible tooth force
[kN]
FZNORM
(fz norm) Permissible tooth force
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
31-201250-2-06700
31-201250/2-06700
Standard design
1103.0
1155.0
36
M24
1280.0
123.0
42CrMo4V
1282.0
1355
36
M24
1461.60
106.0
42CrMo4V
542.0
132
16.0
0.0
587
7383
4423
395
1371
999
1428
12
119
0.50
106.0
187.0
107.00
84828000
23051490
31-201400-2-06710
31-201400/2-06710
Standard design
1253.0
1305.0
36
M24
1430.0
123.0
42CrMo4V
1432.0
1505
36
M24
1635.20
106.0
42CrMo4V
646.0
132
14.3
0.0
660
8269
4956
419
1462
1076
1596
14
114
0.50
106.0
236.0
136.00
84828000
23051490
31-201600-2-06720
31-201600/2-06720
Standard design
1453.0
1505.0
40
M24
1630.0
123.0
42CrMo4V
1632.0
1705
40
M24
1831.20
106.0
42CrMo4V
731.0
132
12.5
0.0
757
9450
5666
451
1580
1156
1792
14
128
0.50
106.0
236.0
136.00
84828000
23051490
31-201800-2-06730
31-201800/2-06730
Standard design
1653.0
1705.0
46
M24
1830.0
123.0
42CrMo4V
1832.0
1905
46
M24
2044.80
106.0
42CrMo4V
844.0
132
11.1
0.0
854
10631
6376
481
1668
1224
2000
16
125
0.50
106.0
285.0
163.00
84828000
23051490
31-202000-2-06740
31-202000/2-06740
Standard design
1853.0
1905.0
54
M24
2030.0
123.0
42CrMo4V
2032.0
2105
54
M24
2236.80
106.0
42CrMo4V
912.0
132
10.0
0.0
951
11812
7086
509
1768
1299
2192
16
137
0.50
106.0
285.0
163.00
84828000
23051490
31-251800-2-06800
31-251800/2-06800
Standard design
1619.0
1685.0
36
M30
1836.0
138.0
42CrMo4V
1826.0
1925
36
M30
2076.80
117.0
42CrMo4V
1126.0
147
11.1
0.0
1348
13006
7609
701
2265
1664
2032
16
127
0.50
117.0
306.0
172.00
84828000
23051490
31-252000-2-06810
31-252000/2-06810
Standard design
1819.0
1885.0
44
M30
2036.0
138.0
42CrMo4V
2026.0
2125
44
M30
2268.80
117.0
42CrMo4V
1216.0
147
10.0
0.0
1502
14451
8457
743
2417
1769
2224
16
139
0.50
117.0
306.0
172.00
84828000
23051490
31-252240-2-06820
31-252240/2-06820
Standard design
2059.0
2125.0
48
M30
2276.0
138.0
42CrMo4V
2266.0
2366
48
M30
2516.40
117.0
42CrMo4V
1378.0
147
8.9
0.0
1687
16185
9475
790
2559
1889
2466
18
137
0.50
117.0
358.0
202.00
84828000
23051490
31-252500-2-06830
31-252500/2-06830
Standard design
2319.0
2385.0
54
M30
2536.0
138.0
42CrMo4V
2526.0
2625
54
M30
2786.40
117.0
42CrMo4V
1567.0
147
8.0
0.0
1887
18064
10577
838
2723
1983
2736
18
152
0.50
117.0
358.0
202.00
84828000
23051490
31-252800-2-06840
31-252800/2-06840
Standard design
2619.0
2685.0
60
M30
2836.0
138.0
42CrMo4V
2826.0
2925
60
M30
3096.00
117.0
42CrMo4V
1785.0
147
7.1
0.0
2118
20232
11850
890
2908
2132
3040
20
152
0.50
117.0
407.0
232.00
84828000
23051490
31-322240-2-07300
31-322240/2-07300
Standard design
2022.0
2100.0
40
M36
2281.0
172.0
42CrMo4V
2270.0
2395
40
M36
2552.40
139.0
42CrMo4V
1975.0
181
8.9
0.0
1862
19352
11565
988
3600
2561
2502
18
139
0.50
139.0
401.0
228.00
84828000
23051490
31-322500-2-07310
31-322500/2-07310
Standard design
2282.0
2360.0
44
M36
2541.0
172.0
42CrMo4V
2530.0
2655
44
M36
2822.40
139.0
42CrMo4V
2260.0
181
8.0
0.0
2085
21598
12912
1049
3837
2717
2772
18
154
0.50
139.0
401.0
228.00
84828000
23051490
31-322800-2-07320
31-322800/2-07320
Standard design
2582.0
2660.0
48
M36
2841.0
172.0
42CrMo4V
2830.0
2955
48
M36
3136.00
139.0
42CrMo4V
2576.0
181
7.1
0.0
2341
24190
14468
1114
4105
2879
3080
20
154
0.50
139.0
465.0
260.00
84828000
23051490
31-323150-2-07330
31-323150/2-07330
Standard design
2932.0
3010.0
56
M36
3191.0
172.0
42CrMo4V
3180.0
3305
56
M36
3476.00
139.0
42CrMo4V
2828.0
181
6.3
0.0
2640
27214
16282
1187
4368
3096
3420
20
171
0.50
139.0
465.0
260.00
84828000
23051490
31-323550-2-07340
31-323550/2-07340
Standard design
3332.0
3410.0
66
M36
3591.0
172.0
42CrMo4V
3580.0
3705
66
M36
3889.60
139.0
42CrMo4V
3249.0
181
5.6
0.0
2982
30670
18355
1266
4603
3277
3828
22
174
0.50
139.0
525.0
295.00
84828000
23051490
31-324000-2-07350
31-324000/2-07350
Standard design
3782.0
3860.0
72
M36
4041.0
172.0
42CrMo4V
4030.0
4155
72
M36
4351.60
139.0
42CrMo4V
3752.0
181
5.0
0.0
3367
34558
20688
1351
4955
3486
4290
22
195
0.50
139.0
525.0
295.00
84828000
23051490
31-402800-2-07420
31-402800/2-07420
Standard design
2562.0
2640.0
48
M36
2850.0
210.0
42CrMo4V
2837.0
2965
48
M36
3136.00
170.0
42CrMo4V
3267.0
220
7.1
0.0
2334
27973
15174
1113
5534
4066
3080
20
154
0.50
170.0
525.0
296.00
84828000
23051490
31-403150-2-07430
31-403150/2-07430
Standard design
2912.0
2990.0
56
M36
3200.0
210.0
42CrMo4V
3187.0
3315
56
M36
3515.60
170.0
42CrMo4V
3812.0
220
6.3
0.0
2633
31469
17077
1186
5834
4344
3454
22
157
0.50
170.0
605.0
338.00
84828000
23051490
31-403550-2-07440
31-403550/2-07440
Standard design
3312.0
3390.0
66
M36
3600.0
210.0
42CrMo4V
3587.0
3715
66
M36
3911.60
170.0
42CrMo4V
4255.0
220
5.6
0.0
2975
35465
19251
1265
6268
4605
3850
22
175
0.50
170.0
605.0
338.00
84828000
23051490
31-404000-2-07450
31-404000/2-07450
Standard design
3762.0
3840.0
72
M36
4050.0
210.0
42CrMo4V
4037.0
4165
72
M36
4363.20
170.0
42CrMo4V
4805.0
220
5.0
0.0
3360
39961
21696
1348
6658
4945
4296
24
179
0.50
170.0
685.0
380.00
84828000
23051490
31-404500-2-07460
31-404500/2-07460
Standard design
4262.0
4340.0
84
M36
4550.0
210.0
42CrMo4V
4537.0
4665
84
M36
4867.20
170.0
42CrMo4V
5410.0
220
4.4
0.0
3787
44956
24414
1437
7122
5275
4800
24
200
0.50
170.0
685.0
380.00
84828000
23051490
31-503150-2-07520
31-503150/2-07520
Standard design
2885.0
2975.0
48
M42
3210.0
258.0
42CrMo4V
3196.0
3350
48
M42
3571.20
203.0
42CrMo4V
5298.0
268
6.3
0.0
3894
36813
19631
1702
7913
5838
3504
24
146
0.50
203.0
760.0
420.00
84828000
23051490
31-503550-2-07530
31-503550/2-07530
Standard design
3285.0
3375.0
54
M42
3610.0
258.0
42CrMo4V
3596.0
3750
54
M42
3955.20
203.0
42CrMo4V
5830.0
268
5.6
0.0
4402
41488
22131
1815
8409
6272
3888
24
162
0.50
203.0
760.0
420.00
84828000
23051490
31-504000-2-07540
31-504000/2-07540
Standard design
3735.0
3825.0
60
M42
4060.0
258.0
42CrMo4V
4046.0
4200
60
M42
4411.20
203.0
42CrMo4V
6578.0
268
5.0
0.0
4974
46747
24945
1934
9018
6662
4344
24
181
0.50
203.0
760.0
420.00
84828000
23051490
31-504500-2-07550
31-504500/2-07550
Standard design
4235.0
4325.0
68
M42
4560.0
258.0
42CrMo4V
4546.0
4700
68
M42
4915.20
203.0
42CrMo4V
7456.0
268
4.4
0.0
5609
52590
28070
2062
9632
7088
4848
24
202
0.50
203.0
760.0
420.00
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求