您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3XX - Triple Row Roller Slewing Rings
IMO
Slewing rings
Imperial units
Roller slewing rings
Internal toothed
Powered by
CAD模型選擇
{imo/slewing20rings/imperial20units/roller20slewing20rings/internal20toothed/3xx.prj},{NB=32-322800-2-07380_US},{NB_LINA=32-322800-2-07380_US},{DIIR=96.850},{LI=104.134},{NI=48},{DAIR=109.055},{HIR=5.472},{DIAR=108.622},{LA=115.748},{NA=48},{DAAR=118.819},{HAR=6.772},{G=5604.151},{H=7.126},{NVMAX=7.1},{NHMAX=0.0},{C0RAD=549.658},{C0AXT=5438.128},{C0AXH=3273.443},{CRAD=256.507},{CAXT=922.841},{CAXH=653.295},{D0=97.638},{Z2=124},{X2=-0.50},{B2=5.472},{FZMAX=114.203},{FZNORM=62.497},{DWGNR=32-322800/2-07380},{DESIGN=Standard design},{DBIR=M36},{MATIR=42CrMo4V},{DBAR=M36},{MATAR=42CrMo4V},{M=1/1,27},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Triple Row Roller Slewing Rings},{DEFAULTSORTATTR=519}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[in]
LI
(Li) Pitch circle-Ø (IR)
[in]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[in]
HIR
Height (IR)
[in]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[in]
LA
(La) Pitch circle-Ø (OR)
[in]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[in]
HAR
Height (OR)
[in]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[lb]
H
Total height
[in]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[lbf/1000]
C0AXT
(Co axT) Stat. axial load rating
[lbf/1000]
C0AXH
(Co axH) Stat. axial load rating
[lbf/1000]
CRAD
(C rad) Dyn. radial load rating
[lbf/1000]
CAXT
(C axT) Dyn. axial load rating
[lbf/1000]
CAXH
(C axH) Dyn. axial load rating
[lbf/1000]
D0
(do) Pitch circle-Ø
[in]
M
(m) Module
[in]
Z2
(z2) Number of teeth
ⁿ/ₐ
X2
(x2) Addendum modification coeff.
ⁿ/ₐ
B2
(b2) Gear width
[in]
FZMAX
(fz max) Max. permissible tooth force
[lbf/1000]
FZNORM
(fz norm) Permissible tooth force
[lbf/1000]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
32-201250-2-06750_US
32-201250/2-06750
Standard design
40.630
45.079
36
M24
47.953
4.173
42CrMo4V
47.992
52.953
36
M24
55.000
4.843
42CrMo4V
1188.292
5.197
16.0
0.0
140.506
1659.764
1000.849
91.497
308.213
225.933
41.102
1/2,117
87
-0.50
4.173
48.109
26.303
84828000
23051490
32-201400-2-06760_US
32-201400/2-06760
Standard design
45.748
50.984
36
M24
53.858
4.173
42CrMo4V
53.898
58.858
36
M24
60.906
4.843
42CrMo4V
1388.912
5.197
14.3
0.0
156.917
1858.945
1120.448
97.117
328.671
241.670
46.299
1/1,814
84
-0.50
4.173
60.474
32.822
84828000
23051490
32-201600-2-06770_US
32-201600/2-06770
Standard design
54.016
58.858
40
M24
61.732
4.173
42CrMo4V
61.772
66.732
40
M24
68.780
4.843
42CrMo4V
1554.259
5.197
12.5
0.0
178.723
2124.445
1280.062
104.087
355.198
261.228
54.567
1/1,814
99
-0.50
4.173
60.474
32.822
84828000
23051490
32-201800-2-06780_US
32-201800/2-06780
Standard design
61.102
66.732
46
M24
69.606
4.173
42CrMo4V
69.646
74.606
46
M24
76.654
4.843
42CrMo4V
1827.632
5.197
11.1
0.0
200.530
2389.944
1439.676
110.606
374.981
277.864
61.732
1/1,588
98
-0.50
4.173
71.714
39.342
84828000
23051490
32-202000-2-06790_US
32-202000/2-06790
Standard design
69.291
74.606
54
M24
77.480
4.173
42CrMo4V
77.520
82.480
54
M24
84.528
4.843
42CrMo4V
1988.570
5.197
10.0
0.0
222.336
2655.443
1599.291
116.676
397.462
293.825
69.921
1/1,588
111
-0.50
4.173
71.714
39.342
84828000
23051490
32-251800-2-06850_US
32-251800/2-06850
Standard design
59.843
65.945
36
M30
69.843
4.606
42CrMo4V
69.409
75.394
36
M30
77.992
5.433
42CrMo4V
2427.290
5.787
11.1
0.0
320.128
2923.865
1722.037
162.312
509.192
374.757
60.472
1/1,588
96
-0.50
4.606
76.885
41.590
84828000
23051490
32-252000-2-06860_US
32-252000/2-06860
Standard design
68.031
73.819
44
M30
77.717
4.606
42CrMo4V
77.283
83.268
44
M30
85.866
5.433
42CrMo4V
2649.956
5.787
10.0
0.0
354.524
3248.714
1912.674
171.304
543.363
398.586
68.661
1/1,588
109
-0.50
4.606
76.885
41.590
84828000
23051490
32-252240-2-06870_US
32-252240/2-06870
Standard design
76.535
83.268
48
M30
87.165
4.606
42CrMo4V
86.732
92.717
48
M30
95.315
5.433
42CrMo4V
3099.699
5.787
8.9
0.0
396.338
3638.533
2141.530
181.646
575.286
423.990
77.244
1/1,411
109
-0.50
4.606
88.575
48.784
84828000
23051490
32-252500-2-06880_US
32-252500/2-06880
Standard design
87.165
93.504
54
M30
97.402
4.606
42CrMo4V
96.969
102.953
54
M30
105.551
5.433
42CrMo4V
3406.142
5.787
8.0
0.0
441.300
4060.949
2389.269
192.212
612.155
448.719
87.874
1/1,411
124
-0.50
4.606
88.575
48.784
84828000
23051490
32-252800-2-06890_US
32-252800/2-06890
Standard design
98.425
105.315
60
M30
109.213
4.606
42CrMo4V
108.780
114.764
60
M30
117.362
5.433
42CrMo4V
3895.568
5.787
7.1
0.0
493.231
4548.335
2675.451
203.902
653.744
476.820
99.213
1/1,27
126
-0.50
4.606
100.939
55.753
84828000
23051490
32-322240-2-07360_US
32-322240/2-07360
Standard design
75.118
82.087
40
M36
87.008
5.472
42CrMo4V
86.575
93.701
40
M36
96.772
6.772
42CrMo4V
4431.291
7.126
8.9
0.0
441.974
4350.503
2620.823
228.631
809.312
580.682
75.827
1/1,411
107
-0.50
5.472
100.040
53.954
84828000
23051490
32-322500-2-07370_US
32-322500/2-07370
Standard design
85.748
92.323
44
M36
97.244
5.472
42CrMo4V
96.811
103.937
44
M36
107.008
6.772
42CrMo4V
4872.216
7.126
8.0
0.0
492.107
4855.424
2923.865
241.894
862.592
611.480
86.457
1/1,411
122
-0.50
5.472
100.040
53.954
84828000
23051490
32-322800-2-07380_US
32-322800/2-07380
Standard design
96.850
104.134
48
M36
109.055
5.472
42CrMo4V
108.622
115.748
48
M36
118.819
6.772
42CrMo4V
5604.151
7.126
7.1
0.0
549.658
5438.128
3273.443
256.507
922.841
653.295
97.638
1/1,27
124
-0.50
5.472
114.203
62.497
84828000
23051490
32-323150-2-07390_US
32-323150/2-07390
Standard design
111.024
117.913
56
M36
122.835
5.472
42CrMo4V
122.402
129.528
56
M36
132.598
6.772
42CrMo4V
6188.376
7.126
6.3
0.0
616.876
6117.951
3681.246
272.468
981.965
695.109
111.811
1/1,27
142
-0.50
5.472
114.203
62.497
84828000
23051490
32-323550-2-07400_US
32-323550/2-07400
Standard design
125.591
133.661
66
M36
138.583
5.472
42CrMo4V
138.150
145.276
66
M36
148.346
6.772
42CrMo4V
7279.664
7.126
5.6
0.0
694.435
6894.890
4147.500
290.228
1034.796
735.800
126.457
1/1,155
146
-0.50
5.472
125.668
68.567
84828000
23051490
32-324000-2-07410_US
32-324000/2-07410
Standard design
143.780
151.378
72
M36
156.299
5.472
42CrMo4V
155.866
162.992
72
M36
166.063
6.772
42CrMo4V
8077.737
7.126
5.0
0.0
780.312
7768.947
4671.755
308.438
1113.928
788.855
144.646
1/1,155
167
-0.50
5.472
125.668
68.567
84828000
23051490
32-402800-2-07470_US
32-402800/2-07470
Standard design
96.850
103.740
48
M36
108.780
6.693
42CrMo4V
108.268
116.535
48
M36
119.606
8.268
42CrMo4V
7083.452
8.661
7.1
0.0
551.232
6288.581
3470.600
256.957
1244.093
912.949
97.638
1/1,27
124
-0.50
6.693
129.715
70.590
84828000
23051490
32-403150-2-07480_US
32-403150/2-07480
Standard design
110.000
117.520
56
M36
122.559
6.693
42CrMo4V
122.047
130.315
56
M36
133.386
8.268
42CrMo4V
8119.625
8.661
6.3
0.0
618.449
7074.513
3903.133
272.918
1311.535
981.291
110.866
1/1,155
128
-0.50
6.693
147.924
80.257
84828000
23051490
32-403550-2-07490_US
32-403550/2-07490
Standard design
125.591
133.268
66
M36
138.307
6.693
42CrMo4V
137.795
146.063
66
M36
149.134
8.268
42CrMo4V
9195.481
8.661
5.6
0.0
695.334
7972.849
4397.488
290.453
1409.102
1034.346
126.457
1/1,155
146
-0.50
6.693
147.924
80.257
84828000
23051490
32-404000-2-07500_US
32-404000/2-07500
Standard design
142.677
150.984
72
M36
156.024
6.693
42CrMo4V
155.512
163.780
72
M36
166.850
8.268
42CrMo4V
10604.235
8.661
5.0
0.0
781.886
8983.590
4897.013
308.663
1496.778
1118.649
143.622
1/1,058
152
-0.50
6.693
166.359
89.474
84828000
23051490
32-404500-2-07510_US
32-404500/2-07510
Standard design
162.520
170.669
84
M36
175.709
6.693
42CrMo4V
175.197
183.465
84
M36
186.535
8.268
42CrMo4V
11832.210
8.661
4.4
0.0
877.879
10106.511
5508.044
328.446
1601.089
1184.743
163.465
1/1,058
173
-0.50
6.693
166.359
89.474
84828000
23051490
32-503150-2-07560_US
32-503150/2-07560
Standard design
107.717
116.142
48
M42
122.205
7.992
42CrMo4V
121.654
130.906
48
M42
134.449
10.157
42CrMo4V
11305.305
10.551
6.3
0.0
923.965
8275.892
4441.325
393.416
1778.913
1310.636
108.661
1/1,058
115
-0.50
7.992
184.343
98.916
84828000
23051490
32-503550-2-07570_US
32-503550/2-07570
Standard design
122.835
131.890
54
M42
137.953
7.992
42CrMo4V
137.402
146.654
54
M42
150.197
10.157
42CrMo4V
13042.547
10.551
5.6
0.0
1038.168
9326.873
5003.348
418.369
1890.418
1408.203
123.780
1/1,058
131
-0.50
7.992
184.343
98.916
84828000
23051490
32-504000-2-07580_US
32-504000/2-07580
Standard design
140.787
149.606
60
M42
155.669
7.992
42CrMo4V
155.118
164.370
60
M42
167.913
10.157
42CrMo4V
14601.216
10.551
5.0
0.0
1166.758
10508.694
5635.960
445.122
2027.327
1495.879
141.732
1/1,058
150
-0.50
7.992
184.343
98.916
84828000
23051490
32-504500-2-07590_US
32-504500/2-07590
Standard design
160.630
169.291
68
M42
175.354
7.992
42CrMo4V
174.803
184.055
68
M42
187.598
10.157
42CrMo4V
16373.732
10.551
4.4
0.0
1309.512
11822.702
6338.488
473.223
2165.360
1600.190
161.575
1/1,058
171
-0.50
7.992
184.343
98.916
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求