35CF & 35CP-M - Aluminum Chain Sprockets - 9.525mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Brown Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_pitch_link_chain/a46m.prj},{NB=35CP257A-48},{PN=35CP257A-48},{DES=Chain Sprocket - Hub Style},{CN=Master Inch/Metric Catalog},{CP=MA57},{MAT=Aluminum Brown Anodized},{P=9.525},{N=48},{PD=145.16},{OD=150.24},{B=8},{F=9.5},{F1=9.5000},{L=16.0000},{L1=3.2000},{H=19.0000},{PSTOL=0.0100},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
35CF174A-8
35CF174A-8
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
8
24.19
29.27
10
9.5
35CF174A-9
35CF174A-9
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
9
27.22
32.30
10
9.5
35CF174A-10
35CF174A-10
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
10
30.24
35.32
10
9.5
35CF174A-11
35CF174A-11
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
11
33.27
38.35
10
9.5
35CF174A-12
35CF174A-12
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
12
36.29
41.37
10
9.5
35CF174A-14
35CF174A-14
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
14
42.34
47.42
10
9.5
35CF174A-15
35CF174A-15
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
15
45.36
50.44
10
9.5
35CF174A-16
35CF174A-16
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
16
48.39
53.47
10
9.5
35CF174A-18
35CF174A-18
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
18
54.43
59.51
10
9.5
35CF174A-20
35CF174A-20
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
20
60.48
65.56
10
9.5
35CF174A-24
35CF174A-24
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
24
72.58
77.66
10
9.5
35CF174A-25
35CF174A-25
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
25
75.60
80.68
10
9.5
35CF174A-30
35CF174A-30
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
30
90.72
95.80
10
9.5
35CF174A-32
35CF174A-32
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
32
96.77
101.85
10
9.5
35CF174A-36
35CF174A-36
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
36
108.87
113.95
10
9.5
35CF174A-40
35CF174A-40
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
40
120.96
126.04
10
9.5
35CF174A-48
35CF174A-48
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
48
145.16
150.24
10
9.5
35CP257A-8
35CP257A-8
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
8
24.19
29.27
8
9.5
35CP257A-9
35CP257A-9
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
9
27.22
32.30
8
9.5
35CP257A-10
35CP257A-10
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
10
30.24
35.32
8
9.5
35CP257A-11
35CP257A-11
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
11
33.27
38.35
8
9.5
35CP257A-12
35CP257A-12
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
12
36.29
41.37
8
9.5
35CP257A-14
35CP257A-14
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
14
42.34
47.42
8
9.5
35CP257A-15
35CP257A-15
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
15
45.36
50.44
8
9.5
35CP257A-16
35CP257A-16
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Brown Anodized
9.525
16
48.39
53.47
8
9.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求