目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3400 - Dowel pins
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3400.prj},{NB=3400 - 5 x 10},{IDNR=},{DD=5.0},{L=10},{LX=10,12,16,20,24,32,40,50,60},{L1=1.200},{R=5.000},{Z1=0.750},{Z2=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DD
d
[mm]
3400 - 1.5 x 6
1.5
3400 - 2 x 10
2.0
3400 - 2.5 x 10
2.5
3400 - 3 x 10
3.0
3400 - 4 x 10
4.0
3400 - 5 x 10
5.0
3400 - 6 x 12
6.0
3400 - 8 x 20
8.0
3400 - 10 x 24
10.0
3400 - 12 x 32
12.0
3400 - 14 x 40
14.0
3400 - 16 x 50
16.0
3400 - 20 x 60
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求