您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3241165 - WP-FS IP68 M40
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Sealing ring (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/19/3241165.prj},{NB=3241165},{MANUID=3241165},{BAA563=40},{BAA020=2.100},{BAE496=2.100},{BAB376=52},{AAO663=4046356785716},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=40169300},{AAO676=3241165},{DESCSHORT=Flat gasket},{DESCLONG=Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inner diameter: 40 mm},{MANUTYPEDESC=WP-FS IP68 M40},{PREVIEW=../../../_pool_/12/b4/88960_2000_int_04.png},{INTNO=4046356785716},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB664=Plastic},{BAF634=Perbunan},{AAI864=No},{AAI575=M40},{AAI863=No},{AAW338=Flat gasket}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA563
Interior diameter
[mm]
BAA020
height
[mm]
BAB664
material
ⁿ/ₐ
BAE496
min. thickness
[mm]
BAB376
Outer diameter
[mm]
BAF634
Material
ⁿ/ₐ
AAI864
fitting for thread size (PG)
ⁿ/ₐ
AAI575
suitable for thread size (metric)
ⁿ/ₐ
AAI863
fitting for thread size (NPT)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241165
3241165
Flat gasket
Flat gasket, material: Pe...
WP-FS IP68 M40
4046356785716
Phoenix Contact GmbH & Co...
7
40
2.100
Plastic
2.100
52
Perbunan
No
M40
No
4046356785716
Flat gasket
Flat gasket, material: Pe...
WP-FS IP68 M40
4063151
1
100
25
25
40169300
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FRH-M - Flat-sealing, especially for protective rate IP 68 and high mechani...
Flexa
01.03.2022
3241173 - WP-FS HF IP68 M10
PHOENIX CONTACT
07.12.2023
FR-N/C - Flat-sealing
Flexa
01.03.2022
GSWC, GSWCF - Seal Washers -Hexagon Socket Head Cap Screws Fixed-
Misumi
04.06.2021
SPCW SUSW SPCW-F (M2.6-M48) - Washers, Shims (Seal type)
STAMPINGMASTERS
30.03.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求