3241042 - WP-G BRASS IP40 PG29
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Threaded joint for protective metallic hose (electric)
Powered by
CAD모델 선택
{phoenix_contact/27/43/03/10/3241042.prj},{NB=3241042},{MANUID=3241042},{BAB146=40},{BAA997=10},{AAH506=-40},{AAH505=125},{AAG683=27.500},{BAB707=40},{AAM505=36},{AAI658=29},{AAH311=1},{AAO663=4046356711784},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=2},{QUANTITYINT=2},{CTN=74122000},{AAO676=3241042},{DESCSHORT=Screw connection},{DESCLONG=Screw connection, material: Nickel-plated brass, degree of protection: IP40, color: silver, inner diameter: 28 mm},{MANUTYPEDESC=WP-G BRASS IP40 PG29},{PREVIEW=../../../_pool_/64/a5/90814_2000_int_04.png},{INTNO=4046356711784},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB888=Threaded joint},{BAF785=nickel-plated},{BAC461=brass nickel-plated},{BAF786=nickel-plated}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAB146
overall length
[mm]
BAA997
Thread length
[mm]
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
BAF786
Type of surface
ⁿ/ₐ
BAH383
Type of design
ⁿ/ₐ
AAA052
thread form type
ⁿ/ₐ
AAL873
grounding connection present
ⁿ/ₐ
AAG683
nominal diameter
[mm]
BAB707
overall height
[mm]
BAG978
design
ⁿ/ₐ
AAM300
approved in combination with protective conduit CSA
ⁿ/ₐ
AAM302
approved in combination with protective conduit FI
ⁿ/ₐ
BAD022
Connector type
ⁿ/ₐ
AAM304
approved in combination with protective conduit UL
ⁿ/ₐ
AAM301
approved in combination with protective conduit DIN EN 61386-23-compliant
ⁿ/ₐ
AAM505
largest outer diameter of the hose
[mm]
AAI658
smallest inner diameter of the hose
[mm]
AAL443
revolving thread present
ⁿ/ₐ
AAL492
one-piece present
ⁿ/ₐ
AAK168
thread connection size
ⁿ/ₐ
AAH311
number of inlets
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241042
3241042
Screw connection
Screw connection, materia...
WP-G BRASS IP40 PG29
4046356711784
Phoenix Contact GmbH & Co...
7
Threaded joint
nickel-plated
brass nickel-plated
40
10
-40
125
nickel-plated
round
PG
No
27.500
40
Outer thread
No
No
thread
No
No
36
29
No
No
Pg29
1
4046356711784
Screw connection
Cable gland made from bra...
WP-G BRASS IP40 PG29
4063151
1
1
2
2
74122000
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청