您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3241004 - WP-GT PP HF PG11
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Protective hose adapter (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/08/3241004.prj},{NB=3241004},{MANUID=3241004},{AAH506=-10},{AAH505=110},{AAO663=4046356711364},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=39174000},{AAO676=3241004},{DESCSHORT=Screw connection},{DESCLONG=Screw connection, material: PP, degree of protection: IP54, color: gray, flammability rating in acc. with UL 94: HB},{MANUTYPEDESC=WP-GT PP HF PG11},{PREVIEW=../../../_pool_/65/6e/88907_2000_int_04.png},{INTNO=4046356711364},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=12},{BAC461=PP},{BAF634=PP},{AAL496=No},{AAL726=No},{AAL859=No},{AAW338=Screw connection},{AAU734=Cable gland made from PP with Pg thread, rotatable, IP54 protection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
BAF634
Material
ⁿ/ₐ
AAL496
EMC strain relief present
ⁿ/ₐ
AAL726
integrated strain relief present
ⁿ/ₐ
AAL859
outer thread present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241004
3241004
Screw connection
Screw connection, materia...
WP-GT PP HF PG11
4046356711364
Phoenix Contact GmbH & Co...
12
PP
-10
110
PP
No
No
No
4046356711364
Screw connection
Cable gland made from PP ...
WP-GT PP HF PG11
4063151
1
1
10
10
39174000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1411124 - G-INS-M16-S68N-PNES-GY
PHOENIX CONTACT
07.12.2023
1411123 - G-INS-M12-S68N-PNES-GY
PHOENIX CONTACT
07.12.2023
Modèle 92-111 - Adaptateur taraudé-taraudé, inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求