您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3240697 - WP-STEEL ZC 10
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Metal protection hose (electr. installation)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/01/3240697.prj},{NB=3240697},{MANUID=3240697},{BAA563=8},{BAA039=250},{BAB376=10},{AAH506=-50},{AAH505=250},{AAG683=8},{AAI429=20},{AAI990=500},{AAO663=4046356736961},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=83071000},{AAO676=3240697},{DESCSHORT=Protective hose},{DESCLONG=Protective hose, material: Steel, galvanized, degree of protection: IP40, color: silver, inner diameter: 8 mm, Total length: 10 m},{MANUTYPEDESC=WP-STEEL ZC 10},{PREVIEW=../../../_pool_/22/e1/52283_2000_int_04.png},{INTNO=4046356736961},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB664=Steel},{BAD641=No},{AAL483=No},{AAL532=No},{AAM307=No},{AAM308=No},{AAM310=No},{AAM311=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA563
Interior diameter
[mm]
BAB664
material
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAD641
Approval for UL present
ⁿ/ₐ
BAB376
Outer diameter
[mm]
AAL483
suited for ex-applications permissible
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
AAG683
nominal diameter
[mm]
AAI429
bending radius, static
[mm]
AAL532
flame accelerating
ⁿ/ₐ
AAM307
approval (according to BWB) present
ⁿ/ₐ
AAM308
approval (according to CSA) present
ⁿ/ₐ
AAM310
approval (according to DIN EN 61386-23) present
ⁿ/ₐ
AAM311
approval (according to FI) present
ⁿ/ₐ
AAM319
approval (according to VDE-EMV/emc) present
ⁿ/ₐ
AAK446
material of the sheathing 2nd coating (exterior)
ⁿ/ₐ
AAI990
tensile strength
[N/mm^2]
AAK445
material of the sheathing 1st coating
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240697
3240697
Protective hose
Protective hose, material...
WP-STEEL ZC 10
4046356736961
Phoenix Contact GmbH & Co...
7
8
Steel
250
No
10
No
-50
250
8
20
No
No
No
No
No
No
none
500
Steel
4046356736961
Protective hose
Protective hose, material...
WP-STEEL ZC 10
4063151
1
1
1
1
83071000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求