您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Air to open, Air to close), Spigot type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
3-Way Ball Valve Type 23, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_3w_bv_type_23_ta/bv23_pnac_ta_aoc_spigot_asmtab.prj},{NB=A23KGUEPD025},{STD=DIN},{AC=AO},{NDMM=25},{NDINCH=1},{L=154},{H1=115},{H=173},{A=194},{A1=55},{A2=46},{A3=46},{ORDEROPEN=A23KGUEPD0},{ORDERCLOSE=A23KSUEPD0},{PPATH=../../3w_bv_typ_23_pnac_ta_aoc/parts/bv23_pnac_ta_aoc_spigot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23KGUEPD015
A23KGUEPD015
DIN
15
1/2
124
83
159.5
194
55
46
46
A23KGUEPD020
A23KGUEPD020
DIN
20
3/4
144
99
166
194
55
46
46
A23KGUEPD025
A23KGUEPD025
DIN
25
1
154
115
173
194
55
46
46
A23KGUEPD040
A23KGUEPD040
DIN
40
11/2
194
153
224
240
105
53
50
A23KGUEPD050
A23KGUEPD050
DIN
50
2
224
178
235.5
240
105
53
50
A23KGUEPD080
A23KGUEPD080
DIN
80
3
300
252
277
288
125
67
52
A23KGUEPD100
A23KGUEPD100
DIN
100
4
384
308
348
341
146
82.5
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Air to open, Air to ...
ASAHI YUKIZAI CORPORATION
20.05.2024
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Double acting), Soc...
ASAHI YUKIZAI CORPORATION
20.05.2024
3-Way Ball Valve Type 23 (Pneumatic actuated Type TA) (Double acting), Fla...
ASAHI YUKIZAI CORPORATION
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求