svenska
中文 (繁體)
中文 (繁體)
2706150075 - IE-C5DD4UG0075DCSXXX-E
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/08/2706150075.prj},{NB=2706150075},{MANUID=2706150075},{AAM491=66},{BAI969=7.500},{AAF040=0.46575},{AAD931=85444290},{AAO676=2706150075},{AAO663=4050118742763},{PREVIEW=../../../../_pool_/75/6c/27061500759999.png},{MANUTYPEDESC=IE-C5DD4UG0075DCSXXX-E},{DESCSHORT=PROFINET Cable (assembled) M8 D-code - IP67 straight pin, Open, Number of poles: 4},{DESCLONG=Ready-for-connection PROFINET data lines with copper wires.},{GTIN=4050118742763},{MANUNAME=Weidmueller Group},{AAD244=5},{AAG324=Yes},{AAK270=black},{AAK321=1x4},{AAK322=SF/UTP},{AAK335=without},{AAK423=without},{AAL680=Yes},{BAB378=green},{BAD656=Yes},{BAD994=Yes},{BAD999=Yes},{BAE033=According to IEC 60332-3-24},{URL=URL},{KEYWORD=PROFINET data line}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAD244
Category
ⁿ/ₐ
AAG324
flame retardant version
ⁿ/ₐ
AAK270
color anti-kink sleeve
ⁿ/ₐ
AAK321
cable construction
ⁿ/ₐ
AAK322
cable type
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAK423
type of connector connection 2
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAM491
NPV value
[%]
BAB378
Color of coat
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAD999
Oil-resistant in accordance EN 60811-2-1
ⁿ/ₐ
BAE033
Flame resistant according to standard
ⁿ/ₐ
BAI969
Length
[m]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2706150075
2706150075
IE-C5DD4UG0075DCSXXX-E
PROFINET 电缆(预装配), M8 D 编码...
即用型 PROFINET 数据联接线,铜导线。
4050118742763
Weidmueller Group
5
Yes
black
1x4
SF/UTP
without
without
Yes
66
green
Yes
Yes
Yes
According to IEC 60332-3-...
7.500
0.46575
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求