25EM26 - .250 Pitch Sprockets - Circular Pitch 1/4" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a94.prj},{NB=25EM26A-54},{PN=25EM26A-54},{DES=Sprocket},{CN=Master Inch/Metric Catalog},{CP=A89},{MAT=20414 Aluminum Anodized},{P=0.250},{N=54},{PD=4.2996},{OD=4.442},{B=0.2498},{F=0.125},{OW=0.3750},{H=1/2},{H1=0.5000},{L=0.3750},{L1=0.1200},{F2=0.1100},{H3=0.1875},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
25EM26A-9
25EM26A-9
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
9
0.7310
0.836
0.2498
25EM26A-10
25EM26A-10
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
10
0.8090
0.919
0.2498
25EM26A-11
25EM26A-11
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
11
0.8874
1.001
0.2498
25EM26A-12
25EM26A-12
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
12
0.9659
1.083
0.2498
25EM26A-13
25EM26A-13
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
13
1.0446
1.164
0.2498
25EM26A-14
25EM26A-14
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
14
1.1235
1.245
0.2498
25EM26A-15
25EM26A-15
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
15
1.2024
1.326
0.2498
25EM26A-16
25EM26A-16
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
16
1.2815
1.406
0.2498
25EM26A-18
25EM26A-18
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
18
1.4397
1.567
0.2498
25EM26A-20
25EM26A-20
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
20
1.5981
1.728
0.2498
25EM26A-21
25EM26A-21
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
21
1.6774
1.808
0.2498
25EM26A-22
25EM26A-22
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
22
1.7567
1.888
0.2498
25EM26A-24
25EM26A-24
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
24
1.9153
2.048
0.2498
25EM26A-25
25EM26A-25
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
25
1.9947
2.128
0.2498
25EM26A-26
25EM26A-26
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
26
2.0741
2.208
0.2498
25EM26A-28
25EM26A-28
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
28
2.2329
2.368
0.2498
25EM26A-30
25EM26A-30
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
30
2.3917
2.528
0.2498
25EM26A-32
25EM26A-32
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
32
2.5506
2.688
0.2498
25EM26A-36
25EM26A-36
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
36
2.8684
3.007
0.2498
25EM26A-40
25EM26A-40
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
40
3.1864
3.326
0.2498
25EM26A-45
25EM26A-45
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
45
3.5839
3.725
0.2498
25EM26A-48
25EM26A-48
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
48
3.8224
3.964
0.2498
25EM26A-50
25EM26A-50
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
50
3.9815
4.123
0.2498
25EM26A-54
25EM26A-54
Sprocket
Master Inch/Metric Catalo...
20414 Aluminum Anodized
0.250
54
4.2996
4.442
0.2498
25EM26S-9
25EM26S-9
Sprocket
Master Inch/Metric Catalo...
303 Stainless Steel
0.250
9
0.7310
0.836
0.2498
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RC25 - .250 Pitch Link Chain - Circular Pitch (Must Be Lubricated)
WMBerg
06.06.2023
25SP-A & 25EM-B - .250 Pitch Sprockets - Circular Pitch - 1/4",3/8" and 1/...
WMBerg
06.06.2023
RC14SS - .1475 Pitch Link Chain - Rollerless .035 lbs./ft. (Must Be Lubrica...
WMBerg
06.06.2023
35EM - #35 .375 Pitch Sprockets - 3/8" Circular Pitch
WMBerg
06.06.2023
50TP - Timing Belt Pulleys - 1/2" Pitch (H) - .500 Circular Pitch
WMBerg
06.06.2023
25CF & 25CP - Chain Sprockets - .250 Circular Pitch
WMBerg
06.06.2023
LMB-SS - Linear Ball Bearings - 1/8" to 1" Shaft Size Stainless Steel
WMBerg
06.06.2023
410A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
CD21E - Sprocket / chain 60 series
HEFA
14.06.2024
14EM10 - .1475 Pitch Sprockets - Circular Pitch 1/8" Bore
WMBerg
06.06.2023
35A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
CECBW,CECSBW - Sprocket idler -JIS A series
SRD-FA
17.10.2022
40A_semiF - Mounting holes
KANA (Katayama Chain)
27.06.2023
24A & 24B - Sprocket Gears - 24 Pitch (.1309 Circular Pitch)
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求