svenska
中文 (繁體)
中文 (繁體)
2555830000 - UV66-ADV-7-CAP-W
Weidmüller
Electric engineering, automation, process control engineering
Display and control component
Panel (HMI)
Graphic panel (HMI)
Powered by
CAD模型選擇
{weidmueller_qs/27/33/02/01/2555830000.prj},{NB=2555830000},{MANUID=2555830000},{AAB506=204},{AAW366=40},{BAC475=147.600},{AAF040=1.400},{AAD931=84714100},{AAO676=2555830000},{AAO663=4050118566192},{PREVIEW=../../../../_pool_/e5/d9/25558300009999.png},{MANUTYPEDESC=UV66-ADV-7-CAP-W},{DESCSHORT=Graphic panel (HMI) web-compatible touch panel, Display size 7\", MultiTouch, Capacitive, Front protection IP66},{DESCLONG=Panel for displaying content as a human-machine interface.},{GTIN=4050118566192},{MANUNAME=Weidmueller Group},{AAD217=IP66},{URL=URL},{KEYWORD=HMI},{AAO677=Weidmueller Group},{AAO057=UV66-ADV-7-CAP-W},{AAW338=Graphic panel (HMI)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB506
Width of front
[mm]
AAD217
Degree of protection (IP), front side
ⁿ/ₐ
AAW366
Installation depth
[mm]
BAC475
Height of front
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2555830000
2555830000
UV66-ADV-7-CAP-W
图示面板(HMI), 网络兼容的触控面板, 显示屏...
内容显示面板,可作为人机界面。
4050118566192
Weidmueller Group
204
IP66
40
147.600
1.400
84714100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求