카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2488.13.06600. - Gas spring HEAVY DUTY
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
HEAVY DUTY
2488.13.06600./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_12/f12_12_10/2488_13_06600_asmtab.prj},{NB=2488.13.06600.100},{DOC=2488_13_06600_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{HUBBEST=100},{HUBMAX=100.000},{FA=6630},{PA=150},{HUB=0},{ZD=120.200},{SD=75.000},{LN=240.000},{ARN=25.500},{GASVOL=1.530},{PFAKTOR=1.434},{GEW=12.330},{PPATH=f12_12_10_99/2488_13_06600_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BC
Order No.
ⁿ/ₐ
HUBMAX
Stroke max.
[mm]
FA
Initial spring force
[daN]
FMAX
Final spring force
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
LHUB
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2488.13.06600.025
2488.13.06600.025
25.000
6630
7889.700
150
6630.000
120.200
75.000
165.000
190.000
190.000
25.500
0.730
1.190
9.280
84879090
2488.13.06600.038
2488.13.06600.038
38.000
6630
8386.950
150
6630.000
120.200
75.000
178.000
216.000
216.000
25.500
0.870
1.265
9.810
84879090
2488.13.06600.050
2488.13.06600.050
50.000
6630
8698.560
150
6630.000
120.200
75.000
190.000
240.000
240.000
25.500
1.000
1.312
10.300
84879090
2488.13.06600.063
2488.13.06600.063
63.000
6630
8963.760
150
6630.000
120.200
75.000
203.000
266.000
266.000
25.500
1.130
1.352
10.830
84879090
2488.13.06600.075
2488.13.06600.075
75.000
6630
9175.920
150
6630.000
120.200
75.000
215.000
290.000
290.000
25.500
1.260
1.384
11.320
84879090
2488.13.06600.080
2488.13.06600.080
80.000
6630
9255.480
150
6630.000
120.200
75.000
220.000
300.000
300.000
25.500
1.310
1.396
11.520
84879090
2488.13.06600.100
2488.13.06600.100
100.000
6630
9507.420
150
6630.000
120.200
75.000
240.000
340.000
340.000
25.500
1.530
1.434
12.330
84879090
2488.13.06600.125
2488.13.06600.125
125.000
6630
9759.360
150
6630.000
120.200
75.000
265.000
390.000
390.000
25.500
4.790
1.472
13.350
84879090
2488.13.06600.150
2488.13.06600.150
150.000
6630
9945.000
150
6630.000
120.200
75.000
290.000
440.000
440.000
25.500
2.050
1.500
14.360
84879090
2488.13.06600.160
2488.13.06600.160
160.000
6630
10004.670
150
6630.000
120.200
75.000
300.000
460.000
460.000
25.500
2.160
1.509
14.770
84879090
2488.13.06600.175
2488.13.06600.175
175.000
6630
10097.490
150
6630.000
120.200
75.000
315.000
490.000
490.000
25.500
2.320
1.523
15.380
84879090
2488.13.06600.200
2488.13.06600.200
200.000
6630
10216.830
150
6630.000
120.200
75.000
340.000
540.000
540.000
25.500
2.580
1.541
16.400
84879090
2488.13.06600.250
2488.13.06600.250
250.000
6630
10395.840
150
6630.000
120.200
75.000
390.000
640.000
640.000
25.500
3.110
1.568
18.430
84879090
2488.13.06600.300
2488.13.06600.300
300.000
6630
10528.440
150
6630.000
120.200
75.000
440.000
740.000
740.000
25.500
3.640
1.588
20.460
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청