카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2487.15.01000. - Gasdruckfeder POWERLINE
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
POWERLINE
2487.15.01000./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_06/f20_06_06/2487_15_01000_asmtab.prj},{NB=2487.15.01000.038},{DOC=2487_15_01000_1_pdf},{IER=Einbaurichtlinien.pdf},{ASF=0},{FA=920},{PA=150},{HUBMAX=38.000},{FMAX=1535.000},{HUB=0},{ZD=50.000},{SD=28.000},{LN=76.000},{ARN=17.500},{GASVOL=0.0674},{PPATH=f20_06_06_99/2487_15_01000_asmsbl.prj},{GEW=0.720},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
HUBMAX
Stroke max.
[mm]
FMAX
Final spring force
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2487.15.01000.013
2487.15.01000.013
920
150
13.000
1370.000
50.000
28.000
51.000
64.000
17.500
0.0284
0.510
84879090
2487.15.01000.016
2487.15.01000.016
920
150
16.000
1407.000
50.000
28.000
54.000
70.000
17.500
0.0331
0.540
84879090
2487.15.01000.019
2487.15.01000.019
920
150
19.000
1436.000
50.000
28.000
57.000
76.000
17.500
0.0377
0.560
84879090
2487.15.01000.025
2487.15.01000.025
920
150
25.000
1479.000
50.000
28.000
63.000
88.000
17.500
0.0471
0.610
84879090
2487.15.01000.032
2487.15.01000.032
920
150
32.000
1514.000
50.000
28.000
70.000
102.000
17.500
0.0580
0.670
84879090
2487.15.01000.038
2487.15.01000.038
920
150
38.000
1535.000
50.000
28.000
76.000
114.000
17.500
0.0674
0.720
84879090
2487.15.01000.050
2487.15.01000.050
920
150
50.000
1564.000
50.000
28.000
88.000
138.000
17.500
0.0861
0.810
84879090
2487.15.01000.063
2487.15.01000.063
920
150
63.000
1585.000
50.000
28.000
101.000
164.000
17.500
0.1063
0.920
84879090
2487.15.01000.075
2487.15.01000.075
920
150
75.000
1599.000
50.000
28.000
113.000
188.000
17.500
0.1250
1.011
84879090
2487.15.01000.080
2487.15.01000.080
920
150
80.000
1603.000
50.000
28.000
118.000
198.000
17.500
0.1328
1.050
84879090
2487.15.01000.100
2487.15.01000.100
920
150
100.000
1618.000
50.000
28.000
138.000
238.000
17.500
0.1640
1.210
84879090
2487.15.01000.125
2487.15.01000.125
920
150
125.000
1629.000
50.000
28.000
163.000
288.000
17.500
0.2029
1.410
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청