You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
Türkçe
中文
English (United States)
QA認證資訊
目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.045. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
POWERLINE
2487.15.06600./Fastening/Spare parts kit
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_10/2480_045.prj},{NB=2480.045.05000},{IDNR=2480.045.05000},{DOC=2480_13_05000_bv},{ZD=120.200},{ZD1=120.000},{A=140.000},{A1=140.000},{B=149.000},{C=28.000},{D=88.000},{D1=17.000},{D2=16.000},{E=79.000},{E2=5.000},{F=19.000},{G=48.000},{H=11.500},{I=34.000},{K=18.000},{L=102.000},{M=112.000},{N=120.300},{R=2.500},{GEW=2.862},{TYP=11.000},{DK=24.000},{LM=30.000},{SW=12.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
Order No
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
Width
[mm]
A1
[mm]
B
Height
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2480.045.05000
2480.045.05000
120.200
120.000
140.000
140.000
149.000
28.000
88.000
17.000
16.000
79.000
5.000
19.000
48.000
11.500
34.000
18.000
102.000
112.000
120.300
2.500
2.862
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求