目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.044. - 角管法兰
FIBRO
标准件
弹簧
氮气弹簧 新一代
安装方法
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f12_99/2480_044.prj},{NB=2480.044.00750},{IDNR=2480.044.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{B=50.000},{C=110.000},{D=60.000},{D1=15.000},{D2=9.000},{D3=9.000},{E=130.000},{L=80.000},{L1=40.000},{L2=20.000},{L3=50.000},{M=90.000},{N=40.000},{NM=8.000},{S=30.000},{T=10.000},{X=37.500},{TYP=10.000},{DK=13.000},{LM=28.000},{SW=6.000},{MT=25.000},{MT1=20.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E
长度
[mm]
L
高度
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
N
[mm]
NM
[mm]
S
厚度
[mm]
T
[mm]
X
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
NOTE
备注
ⁿ/ₐ
2480.044.00150
2480.044.00150
32.000
32.000
31.000
72.000
40.000
15.000
9.000
9.000
90.000
45.000
22.500
15.000
30.000
54.000
22.000
8.000
20.000
10.000
22.000
0.340
84879090
Spring force must be abso...
2480.044.00250
2480.044.00250
38.000
38.000
34.000
77.000
42.000
15.000
9.000
9.000
95.000
55.000
27.500
15.000
35.000
59.000
25.000
8.000
20.000
10.000
25.000
0.416
84879090
Spring force must be abso...
2480.044.00500
2480.044.00500
45.200
45.000
37.000
82.000
46.000
15.000
9.000
9.000
100.000
60.000
30.000
15.000
40.000
64.000
28.000
8.000
20.000
10.000
28.000
0.436
84879090
Spring force must be abso...
2480.044.00750
2480.044.00750
50.200
50.000
50.000
110.000
60.000
15.000
9.000
9.000
130.000
80.000
40.000
20.000
50.000
90.000
40.000
8.000
30.000
10.000
37.500
1.418
84879090
Spring force must be abso...
2480.044.35.00750
2480.044.35.00750
50.200
50.000
42.000
92.000
51.000
15.000
9.000
8.500
110.000
65.000
32.500
15.000
40.000
74.000
33.000
8.000
20.000
8.500
33.000
0.529
84879090
Spring force must be abso...
2480.044.01500
2480.044.01500
75.200
75.000
63.500
137.000
75.000
18.000
11.000
11.000
160.000
105.000
52.500
20.000
60.000
115.000
52.500
10.000
30.000
13.000
50.000
2.010
84879090
Spring force must be abso...
2480.044.03000
2480.044.03000
95.200
95.000
80.000
170.000
92.500
20.000
13.500
13.500
195.000
125.000
62.500
20.000
70.000
145.000
67.500
12.000
30.000
15.000
62.500
2.828
84879090
Spring force must be abso...
2480.044.05000
2480.044.05000
120.200
120.000
92.500
195.000
105.000
20.000
13.500
13.500
220.000
148.000
74.000
20.000
90.000
165.000
77.500
12.000
30.000
15.000
73.500
3.339
84879090
Spring force must be abso...
2480.044.07500
2480.044.07500
150.200
150.000
110.000
230.000
125.000
20.000
13.500
13.500
260.000
200.000
100.000
20.000
110.000
200.000
95.000
12.000
30.000
15.000
90.000
5.532
84879090
Spring force must be abso...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求