目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.00.28.16 - 连接螺纹接头 K-24°锥微
FIBRO
标准件
弹簧
氮气弹簧 新一代
复合配件
微系统
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f12_15/f12_15_02/2480_00_28_16.prj},{NB=2480.00.28.16},{DOC=2480_00_28_pdf},{DN=2.000},{M=M6},{ZTC=82073010},{GEW=0.024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
DN
Schlauchnenngrösse
ⁿ/ₐ
M
Male thread
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2480.00.28.16
2480.00.28.16
2.000
M6
82073010
0.024
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求