카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2472.08. - Spring plunger, with spring loaded pin and seal, with hexagon socket, increased spring force
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring plungers
with spring loaded pins
with hexagon socket
Increased spring force
Powered by
CAD모델 선택
{fibro/normalien/f/f09/f09_01/f09_01_02/f09_01_02_02/2472-08.prj},{NB=2472.08.010},{DOC=2472_08_pdf},{MAT=8},{D1=M10},{D2=4.000},{L=28.000},{S=3.500},{SW=3.000},{F1=22.000},{F2=43.000},{N=1.500},{T=1.400},{M=10.000},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Bolt diameter
[mm]
L
Length
[mm]
S
Stroke max.
[mm]
SW
[mm]
F1
Initial spring force
[N]
F2
Final spring force
[N]
N
[mm]
T
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2472.08.008
2472.08.008
M8
3.800
26.000
3.000
2.500
17.000
39.000
1.500
1.400
73181900
2472.08.010
2472.08.010
M10
4.000
28.000
3.500
3.000
22.000
43.000
1.500
1.400
73181900
2472.08.012
2472.08.012
M12
6.000
35.000
4.000
4.000
40.000
80.000
2.700
2.000
73181900
2472.08.016
2472.08.016
M16
7.500
40.000
5.000
5.000
44.000
113.000
3.200
2.500
73181900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청