您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24350. - Gear Lever Handles with spherical knob DIN 319
Halder
Standard Parts
Operating Elements
EH 24350. Gear Lever Handles with Spherical Knob DIN 319
with spherical knob
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2435/eh2435_1/eh_2435.prj},{NB=EH 24350.0060 Griffstange},{BESTNR=24350.0060},{BESTNR1=2435.060},{MAT=Stahl},{AUS=mit Kugelknopf},{D1=16},{L1=160},{D2=M14},{D3=40},{L2=18},{L3=37.0},{G=255},{D2A=14},{DK=11.546}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L2
[mm]
L3
[mm]
G
weight
[g]
EH 24350.0020 Gear Lever ...
24350.0020
steel
with spherical knob
8
63
M6
20
9
18.0
30
EH 24350.0022 Gear Lever ...
24350.0022
steel
with spherical knob
8
80
M6
20
9
18.0
34
EH 24350.0024 Gear Lever ...
24350.0024
steel
with spherical knob
8
100
M6
20
9
18.0
39
EH 24350.0030 Gear Lever ...
24350.0030
steel
with spherical knob
10
80
M8
25
11
22.5
50
EH 24350.0032 Gear Lever ...
24350.0032
steel
with spherical knob
10
100
M8
25
11
22.5
62
EH 24350.0034 Gear Lever ...
24350.0034
steel
with spherical knob
10
125
M8
25
11
22.5
76
EH 24350.0040 Gear Lever ...
24350.0040
steel
with spherical knob
12
100
M10
32
14
29.0
96
EH 24350.0042 Gear Lever ...
24350.0042
steel
with spherical knob
12
125
M10
32
14
29.0
116
EH 24350.0044 Gear Lever ...
24350.0044
steel
with spherical knob
12
160
M10
32
14
29.0
146
EH 24350.0050 Gear Lever ...
24350.0050
steel
with spherical knob
14
125
M12
35
16
32.5
157
EH 24350.0052 Gear Lever ...
24350.0052
steel
with spherical knob
14
160
M12
35
16
32.5
201
EH 24350.0054 Gear Lever ...
24350.0054
steel
with spherical knob
14
200
M12
35
16
32.5
251
EH 24350.0060 Gear Lever ...
24350.0060
steel
with spherical knob
16
160
M14
40
18
37.0
255
EH 24350.0062 Gear Lever ...
24350.0062
steel
with spherical knob
16
200
M14
40
18
37.0
326
EH 24350.0064 Gear Lever ...
24350.0064
steel
with spherical knob
16
250
M14
40
18
37.0
397
EH 24350.0520 Gear Lever ...
24350.0520
Stainless Steel
with spherical knob
8
63
M6
20
9
18.0
30
EH 24350.0522 Gear Lever ...
24350.0522
Stainless Steel
with spherical knob
8
80
M6
20
9
18.0
34
EH 24350.0524 Gear Lever ...
24350.0524
Stainless Steel
with spherical knob
8
100
M6
20
9
18.0
39
EH 24350.0530 Gear Lever ...
24350.0530
Stainless Steel
with spherical knob
10
80
M8
25
11
22.5
50
EH 24350.0532 Gear Lever ...
24350.0532
Stainless Steel
with spherical knob
10
100
M8
25
11
22.5
62
EH 24350.0534 Gear Lever ...
24350.0534
Stainless Steel
with spherical knob
10
125
M8
25
11
22.5
76
EH 24350.0540 Gear Lever ...
24350.0540
Stainless Steel
with spherical knob
12
100
M10
32
14
29.0
96
EH 24350.0542 Gear Lever ...
24350.0542
Stainless Steel
with spherical knob
12
125
M10
32
14
29.0
116
EH 24350.0544 Gear Lever ...
24350.0544
Stainless Steel
with spherical knob
12
160
M10
32
14
29.0
146
EH 24350.0550 Gear Lever ...
24350.0550
Stainless Steel
with spherical knob
14
125
M12
35
16
32.5
157
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求