您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23185. - Straight Clamps slotted, with adjustable counter piece, with stud
Halder
Standard Parts
Clamping Elements
EH 23185. Straight Clamps, slotted, with adjustable counter piece, with stud
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23185_spann_mit_stiftsch/eh_23185_asmtab.prj},{NB=EH 23185.0218 Spanneisen (34.1)},{BESTNR=23185.0218},{D1=21},{D2=M16},{L4=160},{H1=34.1},{H2=30},{A1=42},{A2=20},{A3=27},{B1=62},{B2=30},{L1=187},{L2=44},{L3=44},{S=14},{SW=24},{SK=60},{G=2575},{H1Y=34.100},{H1X=40},{VERS=7},{PPATH=eh_23185_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
Nominal dim.
[mm]
D2
thread
ⁿ/ₐ
L4
[mm]
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
SW
[mm]
SK
Clamping force max.
[kN]
G
Weight
[g]
EH 23185.0212 Straight Cl...
23185.0212
13
M12
100
18
27
12
17
44
30
115
25
30
11
18
30
765
EH 23185.0213 Straight Cl...
23185.0213
13
M12
125
18
27
12
17
44
30
115
25
30
11
18
30
780
EH 23185.0214 Straight Cl...
23185.0214
17
M12
125
20
36
17
21
55
41
150
35
36
12
18
40
1630
EH 23185.0215 Straight Cl...
23185.0215
17
M12
160
20
36
17
21
55
41
150
35
36
12
18
40
1655
EH 23185.0216 Straight Cl...
23185.0216
17
M16
125
20
36
17
21
55
41
150
35
36
12
24
40
1765
EH 23185.0217 Straight Cl...
23185.0217
17
M16
160
20
36
17
21
55
41
150
35
36
12
24
40
1810
EH 23185.0218 Straight Cl...
23185.0218
21
M16
160
30
42
20
27
62
30
187
44
44
14
24
60
2575
EH 23185.0219 Straight Cl...
23185.0219
21
M16
200
30
42
20
27
62
30
187
44
44
14
24
60
2620
EH 23185.0220 Straight Cl...
23185.0220
21
M20
160
30
42
20
27
62
30
187
44
44
14
30
60
2750
EH 23185.0221 Straight Cl...
23185.0221
21
M20
200
30
42
20
27
62
30
187
44
44
14
30
60
2835
EH 23185.0222 Straight Cl...
23185.0222
25
M20
200
31
51
24
34
70
30
235
60
47
17
30
75
4200
EH 23185.0223 Straight Cl...
23185.0223
25
M20
250
31
51
24
34
70
30
235
60
47
17
30
75
4305
EH 23185.0224 Straight Cl...
23185.0224
25
M24
200
31
51
24
34
70
30
235
60
47
17
36
75
4520
EH 23185.0225 Straight Cl...
23185.0225
25
M24
250
31
51
24
34
70
30
235
60
47
17
36
75
4665
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求