您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23185. - Straight Clamps, slotted, with adjustable counter piece, with T-Bolt
Halder
Standard Parts
Clamping Elements
EH 23185. Straight Clamps, slotted, with adjustable counter piece, with T-Bolt
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23185_mit_verbar_sch_tnut/eh_2385_asmtsb.prj},{NB=EH 23185.0117 Spanneisen (25.2)},{BESTNR=23185.0117},{D1=17},{D2=M16},{L4=160},{NUT=18},{H1=25.2},{H2=20},{A1=36},{A2=17},{A3=21},{B1=55},{B2=41},{L1=150},{L2=35},{L3=36},{E=25},{C=17.6},{S=12},{SW=24},{SK=40},{G=1890},{H1Y=25.2},{H1X=70},{VER=7},{PPATH=eh_2385_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
Nominal dim.
[mm]
D2
thread
ⁿ/ₐ
L4
[mm]
NUT
Nut
ⁿ/ₐ
H2
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
E
[mm]
C
[mm]
S
[mm]
SW
[mm]
SK
Clamping force max.
[kN]
G
Weight
[g]
EH 23185.0110 Straight Cl...
23185.0110
13
M10
100
10
18
27
12
17
44
30
115
25
30
15
9.6
11
16
25
730
EH 23185.0112 Straight Cl...
23185.0112
13
M12
125
12
18
27
12
17
44
30
115
25
30
18
11.6
11
18
30
805
EH 23185.0113 Straight Cl...
23185.0113
13
M12
125
14
18
27
12
17
44
30
115
25
30
18
11.6
11
18
30
820
EH 23185.0114 Straight Cl...
23185.0114
17
M12
160
12
20
36
17
21
55
41
150
35
36
18
11.6
12
18
35
1680
EH 23185.0115 Straight Cl...
23185.0115
17
M12
160
14
20
36
17
21
55
41
150
35
36
22
13.6
12
18
35
1695
EH 23185.0116 Straight Cl...
23185.0116
17
M16
160
16
20
36
17
21
55
41
150
35
36
25
15.6
12
24
40
1865
EH 23185.0117 Straight Cl...
23185.0117
17
M16
160
18
20
36
17
21
55
41
150
35
36
25
17.6
12
24
40
1890
EH 23185.0118 Straight Cl...
23185.0118
21
M16
200
16
30
42
20
27
62
30
187
44
44
25
15.6
14
24
55
2675
EH 23185.0119 Straight Cl...
23185.0119
21
M16
200
18
30
42
20
27
62
30
187
44
44
25
17.6
14
24
55
2700
EH 23185.0120 Straight Cl...
23185.0120
21
M20
200
20
30
42
20
27
62
30
187
44
44
32
19.6
14
30
60
2950
EH 23185.0121 Straight Cl...
23185.0121
21
M20
200
22
30
42
20
27
62
30
187
44
44
32
21.6
14
30
60
3000
EH 23185.0122 Straight Cl...
23185.0122
25
M20
250
20
31
51
24
34
70
30
235
60
47
32
19.6
17
30
70
4420
EH 23185.0123 Straight Cl...
23185.0123
25
M20
250
22
31
51
24
34
70
30
235
60
47
32
21.6
17
30
70
4475
EH 23185.0124 Straight Cl...
23185.0124
25
M24
250
24
31
51
24
34
70
30
235
60
47
44
23.6
17
36
75
4975
EH 23185.0125 Straight Cl...
23185.0125
25
M24
250
28
31
51
24
34
70
30
235
60
47
44
27.7
17
36
75
5015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求