您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Positioning Bushings for index bolts and index plungers
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Positioning Bushings for index bolts and index plungers
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22110_positionierbuchsen/eh_22110_positionierbuchsen.prj},{NB=EH 22110.0472 Positionierbuchse},{BESTNR=22110.0472},{MAT=Stahl},{D1=M16x1.5},{D3=12.2},{D2=32},{D4=16},{L1=12},{L2=20},{L3=13},{L4=7},{L5=1.5},{FB=12},{SW=6},{G=33},{ANGL=104.000},{CH=0.800},{D2L=13.000},{R=14.000},{D1X=16.000},{D2XY=B12,2},{D2Y=B12.2},{D2X=12.200},{S=4.5},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D3
+0.1
[mm]
D2
[mm]
D4
-0.05
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
+0.5
[mm]
FB
For pin
[mm]
SW
[mm]
G
Weight
[g]
22110.0464 Positioning Bu...
22110.0464
steel
M12x1.5
4.2
24
12
10
16
11
5
1.5
4
4
17
22110.0465 Positioning Bu...
22110.0465
steel
M12x1.5
5.2
24
12
10
16
11
5
1.5
5
4
16
22110.0466 Positioning Bu...
22110.0466
steel
M12x1.5
6.2
24
12
10
16
11
5
1.5
6
4
16
22110.0468 Positioning Bu...
22110.0468
steel
M16x1.5
8.2
32
16
12
20
13
7
1.5
8
6
36
22110.0470 Positioning Bu...
22110.0470
steel
M16x1.5
10.2
32
16
12
20
13
7
1.5
10
6
33
22110.0472 Positioning Bu...
22110.0472
steel
M16x1.5
12.2
32
16
12
20
13
7
1.5
12
6
33
22110.0474 Positioning Bu...
22110.0474
stainless steel
M12x1.5
4.2
24
12
10
16
11
5
1.5
4
4
17
22110.0475 Positioning Bu...
22110.0475
stainless steel
M12x1.5
5.2
24
12
10
16
11
5
1.5
5
4
16
22110.0476 Positioning Bu...
22110.0476
stainless steel
M12x1.5
6.2
24
12
10
16
11
5
1.5
6
4
16
22110.0478 Positioning Bu...
22110.0478
stainless steel
M16x1.5
8.2
32
16
12
20
13
7
1.5
8
6
36
22110.0480 Positioning Bu...
22110.0480
stainless steel
M16x1.5
10.2
32
16
12
20
13
7
1.5
10
6
33
22110.0482 Positioning Bu...
22110.0482
stainless steel
M16x1.5
12.2
32
16
12
20
13
7
1.5
12
6
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求