Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21334-80 - Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21334-80_asmtab.prj},{NB=21334-80-04575000},{B=19.1},{H=35.3},{L=457},{GEW=1.8800},{EAN=4059495694726},{TYP=4},{SX=479.0},{BEST=21334-80-0457},{HER=DS0305-0018},{A=15.9},{A1=301.6},{A2=412.7},{A3=425.4},{A4=212.7},{A5=-},{A6=400},{TRAGKRAFT=62},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21334-80_schb.prj},{EOL=31.12.2099},{BX=500},{S=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
HER
Manufacturers article number
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
MONTAGE
Assembly
ⁿ/ₐ
PTYP
Product type
ⁿ/ₐ
VA
Packaging type
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21334-80-0305
21334-80-0305
DS0305-0012
15.9
-
260.3
273
-
-
-
19.1
35.3
305
70
1.2000
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694696
31.12.2099
98% availability of produ...
21334-80-0356
21334-80-0356
DS0305-0014
15.9
-
311.1
323.8
-
-
298.4
19.1
35.3
356
68
1.4000
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694702
31.12.2099
98% availability of produ...
21334-80-0406
21334-80-0406
DS0305-0016
15.9
250.8
361.9
374.6
-
-
349.2
19.1
35.3
406
65
1.6300
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694719
31.12.2099
98% availability of produ...
21334-80-0457
21334-80-0457
DS0305-0018
15.9
301.6
412.7
425.4
212.7
-
400
19.1
35.3
457
62
1.8800
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694726
31.12.2099
98% availability of produ...
21334-80-0508
21334-80-0508
DS0305-0020
15.9
352.4
463.5
476.2
238.1
365.2
450.8
19.1
35.3
508
57
2.0000
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694733
31.12.2099
98% availability of produ...
21334-80-0559
21334-80-0559
DS0305-0022
15.9
403.2
514.3
527
263.5
415.9
501.6
19.1
35.3
559
52
2.2900
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694740
31.12.2099
98% availability of produ...
21334-80-0610
21334-80-0610
DS0305-0024
15.9
454
565.1
577.8
288.9
466.7
552.4
19.1
35.3
610
46
2.4200
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694757
31.12.2099
98% availability of produ...
21334-80-0660
21334-80-0660
DS0305-0026
15.9
504.8
615.9
628.6
314.3
517.7
603.2
19.1
35.3
660
41
2.6700
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694764
31.12.2099
98% availability of produ...
21334-80-0711
21334-80-0711
DS0305-0028
15.9
555.6
666.7
679.4
339.7
568.3
654
19.1
35.3
711
36
2.8900
side mounting
standard
1 Stück = 1 Paar
Yes
83024230
4059495694771
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청