카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.40. - Double vortex ring screw
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_40_asmtab.prj},{NB=2131.40.045(90)},{DOC=2131_40_pdf},{TF=16.000},{SF=4},{M=45.000},{L=63},{S=19},{A=61},{B=31},{C=70},{D=98},{E=73},{F=149},{G=33},{TT=400.000},{ROT=90},{GEW=5.7},{CNSMASSEXACT=5.70},{PPATH=dss_piece/dss_sbl.prj},{REF=DSS M45},{ZTC=73159000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
TF
Nenntragfähigkeit
[t]
D2
Thread diameter
ⁿ/ₐ
L
[mm]
S
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Ösenbreite
[mm]
F
[mm]
G
[mm]
TT
Tightening torque
[Nm]
GEW
Weight
[Kg]
ZTC
Customs tariff number
ⁿ/ₐ
2131.40.024
2131.40.024
5.500
M24
36
19
61
31
70
98
73
149
33
160.000
5.4
73159000
2131.40.030
2131.40.030
8.500
M30
45
19
61
31
70
98
73
149
33
250.000
5.5
73159000
2131.40.033
2131.40.033
10.500
M33
50
19
61
31
70
98
73
149
33
250.000
5.5
73159000
2131.40.036
2131.40.036
12.000
M36
54
19
61
31
70
98
73
149
33
320.000
5.5
73159000
2131.40.039
2131.40.039
14.000
M39
58
19
61
31
70
98
73
149
33
320.000
5.7
73159000
2131.40.042
2131.40.042
15.000
M42
63
19
61
31
70
98
73
149
33
400.000
5.8
73159000
2131.40.045
2131.40.045
16.000
M45
63
19
61
31
70
98
73
149
33
400.000
5.7
73159000
2131.40.048
2131.40.048
20.000
M48
68
19
79
38
90
123
91
182
45
600.000
11.0
73159000
2131.40.052
2131.40.052
21.000
M52
68
19
79
38
90
123
91
182
45
600.000
11.2
73159000
2131.40.056
2131.40.056
25.000
M56
78
19
79
38
90
123
91
182
45
600.000
11.3
73159000
2131.40.064
2131.40.064
32.100
M64
90
19
79
38
95
123
91
182
45
600.000
12.2
73159000
2131.40.072
2131.40.072
25.000
M72
90
19
79
38
95
123
91
182
45
600.000
14.0
73159000
2131.40.080
2131.40.080
32.100
M80
90
19
79
38
100
123
91
182
45
600.000
15.0
73159000
2131.40.090
2131.40.090
32.100
M90
90
19
79
38
100
123
91
182
45
600.000
15.5
73159000
2131.40.100
2131.40.100
32.100
M100
90
19
79
38
110
123
91
182
45
600.000
16.5
73159000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2131.37. - Double vortice ring
FIBRO
18.04.2023
2130.11. - Lifter stud VDI 3366
FIBRO
21.07.2023
2131.25. - Universal rotary safety eyebolt with oval ring
FIBRO
18.04.2023
2131.21. - Rotary safety eyebolt, heavy duty, with ball bearing
FIBRO
18.04.2023
2131.11. - Lifting eye bolt, rotatable
FIBRO
21.07.2023
2131.38. - Double vortice ring with central device
FIBRO
18.04.2023
2131.33. - Hoisting snap link, omnidirectional
FIBRO
18.04.2023
2131.36. - Double vortice hook
FIBRO
18.04.2023
2085.72. - Guide bush with collar, Bronze with solid lubricant
FIBRO
21.07.2023
2132.10.55. - Die lifting bolt with safety ring and spring, to VW standard
FIBRO
21.07.2023
2091.74. - Flanged guide bush ECO-LINE, Bronze with solid lubricant rings, ...
FIBRO
17.08.2023
2091.92. - Flanged guide bush ECO-LINE, bronzeplated, ISO 9448-4
FIBRO
17.08.2023
2031.01. - Retention bearing
FIBRO
21.07.2023
206.49. - Guide bush for ball bearing, AFNOR
FIBRO
21.07.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청