카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2131.37. - Double vortice ring
FIBRO
Standard Parts for Stamping and Punching Dies
Lifting and clamping devices
Lifting devices
Lifting devices
Attachment points
Powered by
CAD모델 선택
{fibro/normalien/c/c02/c02_01/c02_01_08/2131_37_asmtab.prj},{NB=2131.37.014(90)},{DOC=2131_37_pdf},{REF=DSR M14},{T=1.800},{M=14.000},{L1=23},{L2=-},{LMAXI=170},{S1=8},{S2=20},{A=45},{B=40},{C=45},{D=53},{E=38},{F=17},{G=76},{TT=30.000},{ROT=90},{GEW=0.9},{CNSMASSEXACT=0.9},{PPATH=dsr_piece/dsr_sbl.prj},{H=13},{ZTC=73159000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BC
Order No.
ⁿ/ₐ
T
Nenntragfähigkeit
[t]
D2
Thread diameter
ⁿ/ₐ
L1
[mm]
S1
ⁿ/ₐ
S2
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Ösenbreite
[mm]
F
[mm]
G
[mm]
TT
Tightening torque
[Nm]
GEW
Weight
[kg]
H
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2131.37.005
2131.37.005
0.100
M5
15
8
16
33
30
30
38
27
14
53
3.000
0.3
9.5
73159000
2131.37.006
2131.37.006
0.200
M6
15
8
16
33
30
30
38
27
14
53
4.000
0.3
9.5
73159000
2131.37.008
2131.37.008
0.500
M8
15
8
16
33
30
30
38
27
14
53
6.000
0.3
9.5
73159000
2131.37.010
2131.37.010
0.900
M10
18
8
16
33
30
30
38
27
14
53
10.000
0.3
9.5
73159000
2131.37.012
2131.37.012
1.300
M12
21
8
16
33
30
30
38
27
14
53
15.000
0.3
9.5
73159000
2131.37.014
2131.37.014
1.800
M14
23
8
20
45
40
45
53
38
17
76
30.000
0.9
13
73159000
2131.37.016
2131.37.016
2.300
M16
27
8
20
45
40
45
53
38
17
76
50.000
0.9
13
73159000
2131.37.018
2131.37.018
2.300
M18
27
8
20
45
40
45
53
38
17
76
70.000
0.9
13
73159000
2131.37.020
2131.37.020
2.500
M20
30
8
20
45
40
45
53
38
17
76
100.000
0.9
13
73159000
2131.37.022
2131.37.022
4.500
M22
33
14
24
62
55
60
83
55
25
115
120.000
2.6
19
73159000
2131.37.024
2131.37.024
5.500
M24
36
14
24
62
55
60
83
55
25
115
160.000
2.6
19
73159000
2131.37.027
2131.37.027
6.000
M27
40
14
24
62
55
60
83
55
25
115
200.000
2.7
19
73159000
2131.37.030
2131.37.030
6.300
M30
45
14
24
62
55
60
83
55
25
115
250.000
2.7
19
73159000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청